NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.DisplayChanger builder. More...
Public Types | |
enum | ExecuteModes { None, Always, OnceOnly } |
the execute modes. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SelectCollisionSensor | CollisionSensor [get] |
Returns the object select. More... | |
unsafe int | Color [get, set] |
Returns or sets the initial color display property More... | |
unsafe NXOpen.Mechatronics.DisplayChangerBuilder.ExecuteModes | ExecuteMode [get, set] |
Returns or sets the execute mode. More... | |
unsafe bool | InitVisibility [get, set] |
Returns or sets the initial visibility display property. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe int | Translucency [get, set] |
Returns or sets the initial translucency display property. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.DisplayChanger builder.
To create a new instance of this class, use NXOpen.Mechatronics.DisplayChangerCollection.CreateDisplayChangerBuilder
Created in NX10.0.0
|
get |
Returns the object select.
This can be a NXOpen.Mechatronics.CollisionSensor .
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the initial color display property
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the execute mode.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the initial visibility display property.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the initial translucency display property.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")