NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.CylindricalJoint builder. More...
Properties | |
unsafe NXOpen.Point | AnchorPoint [get, set] |
Returns or sets the anchor point. More... | |
unsafe NXOpen.Expression | AngularLowerLimit [get] |
Returns the angular lower limit. More... | |
unsafe NXOpen.Expression | AngularUpperLimit [get] |
Returns the angular upper limit. More... | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the axis vector. More... | |
unsafe bool | EnableAngularLowerLimit [get, set] |
Returns or sets the angular lower limit option. More... | |
unsafe bool | EnableAngularUpperLimit [get, set] |
Returns or sets the angular upper limit option. More... | |
unsafe bool | EnableLinearLowerLimit [get, set] |
Returns or sets the linear lower limit option. More... | |
unsafe bool | EnableLinearUpperLimit [get, set] |
Returns or sets the linear upper limit option. More... | |
unsafe NXOpen.Expression | LinearLowerLimit [get] |
Returns the linear lower limit. More... | |
unsafe NXOpen.Expression | LinearUpperLimit [get] |
Returns the linear upper limit. More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset value. More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Represents a NXOpen.Mechatronics.CylindricalJoint builder.
To create a new instance of this class, use NXOpen.Mechatronics.CylindricalJointCollection.CreateCylindricalJointBuilder
Created in NX7.5.1
|
getset |
Returns or sets the anchor point.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the angular lower limit.
The lower limit setup for joint angular movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the angular upper limit.
The upper limit setup for joint angular movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the axis vector.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the angular lower limit option.
If the enable is true, then this joint will be applied the lower limit in angular direction.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the angular upper limit option.
If the enable is true, then this joint will be applied the upper limit in angular direction.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the linear lower limit option.
If the enable is true, then this joint will be applied the lower limit in linear direction.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the linear upper limit option.
If the enable is true, then this joint will be applied the upper limit in linear direction.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the linear lower limit.
The lower limit setup for joint linear movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the linear upper limit.
The upper limit setup for joint linear movement.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the offset value.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the start angle.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")