NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.CollisionMaterial builder. More...
Properties | |
unsafe NXOpen.Expression | DynamicFriction [get] |
Returns the dynamic friction. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Expression | Restitution [get] |
Returns the restitution. More... | |
unsafe NXOpen.Expression | RollingFriction [get] |
Returns the rolling friciton. More... | |
unsafe NXOpen.Expression | StaticFriction [get] |
Returns the static friction. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.CollisionMaterial builder.
To create a new instance of this class, use NXOpen.Mechatronics.CollisionMaterialCollection.CreateCollisionMaterialBuilder
Created in NX7.5.1
|
get |
Returns the dynamic friction.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the restitution.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the rolling friciton.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the static friction.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")