NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ChangeOwnerBuilder . More...
Public Member Functions | |
unsafe void | CheckButton () |
Check the action is valid or not, and give the report in an information window. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.SelectComponent | Component [get] |
Returns the component which is expected to be the owner of physics objects. More... | |
unsafe NXOpen.SelectNXObjectList | PhysicsObject [get] |
Returns the physics object. More... | |
Represents a NXOpen.Mechatronics.ChangeOwnerBuilder .
Which is able to move physics objects to a specific component. When Builder.Commit is called a null reference (Nothing in Visual Basic) will be returned.
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateChangeOwnerBuilder
Created in NX10.0.0
unsafe void NXOpen.Mechatronics.ChangeOwnerBuilder.CheckButton | ( | ) |
Check the action is valid or not, and give the report in an information window.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the component which is expected to be the owner of physics objects.
Created in NX10.0.0
License requirements: None.
|
get |
Returns the physics object.
This can be NXOpen.Mechatronics.RigidBody , NXOpen.Mechatronics.PhysicsJoint , NXOpen.Mechatronics.PhysicsConstraint or other type of physics object.
Created in NX10.0.0
License requirements: None.