NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.BreakingConstraint builder. More...
Public Types | |
enum | BreakingModeType { Force, Torque } |
Represents the breaking mode. More... | |
Public Member Functions | |
unsafe void | SetJoint (NXOpen.Mechatronics.PhysicsJoint joint) |
Sets the joint. More... | |
Properties | |
unsafe NXOpen.Mechatronics.BreakingConstraintBuilder.BreakingModeType | BreakingMode [get, set] |
Returns or sets the breaking mode. More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction. More... | |
unsafe bool | FixedDirection [get, set] |
Returns or sets the direction is fixed or not. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | Joint [get] |
Returns the joint object. More... | |
unsafe NXOpen.Expression | MaximumMagnitude [get] |
Returns the maximum allowable magnitude, the joint will be broken if it exceeds this value. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Represents a NXOpen.Mechatronics.BreakingConstraint builder.
To create a new instance of this class, use NXOpen.Mechatronics.BreakingConstraintCollection.CreateBreakingConstraintBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.BreakingConstraintBuilder.SetJoint | ( | NXOpen.Mechatronics.PhysicsJoint | joint | ) |
Sets the joint.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
joint |
|
getset |
Returns or sets the breaking mode.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the direction.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the direction is fixed or not.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the joint object.
It can be any type of joints.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the maximum allowable magnitude, the joint will be broken if it exceeds this value.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")