NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.AnimationConversionBuilder builder More...
Public Member Functions | |
unsafe void | GetTentativePhysics (out NXOpen.NXObject[] physics) |
Returns the tentatively converting physics objects. More... | |
unsafe void | EnableObjectsConversion (NXOpen.NXObject[] physics, bool enable) |
Enables the conversion of objects. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative. More... | |
Represents a Mechatronics.AnimationConversionBuilder builder
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateAnimationConversionBuilder
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.AnimationConversionBuilder.EnableObjectsConversion | ( | NXOpen.NXObject[] | physics, |
bool | enable | ||
) |
Enables the conversion of objects.
If it is impossible, the objects will keep unable status.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
physics | |
enable |
unsafe void NXOpen.Mechatronics.AnimationConversionBuilder.GetTentativePhysics | ( | out NXOpen.NXObject[] | physics | ) |
Returns the tentatively converting physics objects.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
physics |
|
getset |
Returns or sets the associative.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")