NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.AngularSpringJoint builder. More...
Properties | |
unsafe NXOpen.Direction | AttachmentVector [get, set] |
Returns or sets the attachment vector. More... | |
unsafe NXOpen.Direction | BaseVector [get, set] |
Returns or sets the base vector. More... | |
unsafe NXOpen.Expression | Damping [get] |
Returns the damping. More... | |
unsafe NXOpen.Point | FeedbackPoint [get, set] |
Returns or sets the position of visual feedback point. More... | |
unsafe NXOpen.Expression | RelaxedPosition [get] |
Returns the relaxed position. More... | |
unsafe NXOpen.Expression | SpringConstant [get] |
Returns the spring constant. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Represents a NXOpen.Mechatronics.AngularSpringJoint builder.
To create a new instance of this class, use NXOpen.Mechatronics.AngularSpringJointCollection.CreateAngularSpringJointBuilder
Created in NX7.5.1
|
getset |
Returns or sets the attachment vector.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the base vector.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the damping.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the position of visual feedback point.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the relaxed position.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the spring constant.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")