NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.AlignBody builder. More...
Public Types | |
enum | RoleType { Source, Target } |
the Snap role types. More... | |
Public Member Functions | |
unsafe void | SetAttachbody (NXOpen.NXObject rigid) |
Sets the attached rigid body. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Mechatronics.SelectRigidBody | AttachBody [get] |
Returns the rigid body which snap point attaches on. More... | |
unsafe NXOpen.Point | AttachPoint [get, set] |
Returns or sets the positioning of snap point. More... | |
unsafe int | Category [get, set] |
Returns or sets the category. More... | |
unsafe string | JunctionName [get, set] |
Returns or sets the junction name converted from MTB. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.CoordinateSystem | Orientation [get, set] |
Returns or sets the orientation of snap point. More... | |
unsafe NXOpen.Expression | Proximity [get] |
Returns the proximity for distance detection. More... | |
unsafe NXOpen.Mechatronics.AlignBodyBuilder.RoleType | SnapRole [get, set] |
Returns or sets the role type More... | |
Represents a NXOpen.Mechatronics.AlignBody builder.
To create a new instance of this class, use NXOpen.Mechatronics.AlignBodyCollection.CreateAlignBodyBuilder
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.AlignBodyBuilder.SetAttachbody | ( | NXOpen.NXObject | rigid | ) |
Sets the attached rigid body.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
rigid |
|
get |
Returns the rigid body which snap point attaches on.
This should be a NXOpen.Mechatronics.RigidBody
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the positioning of snap point.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the category.
It should be an integer bigger or equal to zero.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the junction name converted from MTB.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the orientation of snap point.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the proximity for distance detection.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the role type
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")