NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.AdapterFormulaBuilder . More...
Properties | |
unsafe string | FormulaComment [get, set] |
Returns or sets the formula comment. More... | |
Properties inherited from NXOpen.Mechatronics.RuntimeFormulaBuilder | |
unsafe int | DestPropertyId [get, set] |
Returns or sets the dest property id More... | |
unsafe string | FormulaName [get, set] |
Returns or sets the formula name More... | |
unsafe string | FormulaString [get, set] |
Returns or sets the formula string More... | |
unsafe NXOpen.SelectNXObject | ObjectToAssignParamSelection [get] |
Returns the object to assign param selection More... | |
unsafe NXOpen.Mechatronics.RuntimeFormulaParameterBuilderList | ParameterBuilderList [get] |
Returns the formula parameter list. More... | |
unsafe NXOpen.SelectNXObjectList | SelectionInputObject [get] |
Returns the inuput object selection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.AdapterFormulaBuilder .
To create a new instance of this class, use NXOpen.Mechatronics.AdapterFormulaCollection.CreateAdapterFormulaBuilder
Created in NX8.5.0
|
getset |
Returns or sets the formula comment.
Created in NX8.5.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")