NXOpen .NET Reference
12.0.0
|
the Builder to Assign Discontinuity for the stocks More...
Public Member Functions | |
unsafe NXOpen.Assemblies.Component[] | GetCreatedComponents () |
Components created during Split operation. More... | |
unsafe void | PreCommit () |
Performs the operations needed prior to a commit. More... | |
unsafe void | GetLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the PDM.LogicalObject s that represent content that will be created by this builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.RouteObjectCollector | ControlPointCollector [get] |
Returns the Rcp type of the selected object More... | |
the Builder to Assign Discontinuity for the stocks
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateSplitBuilder
Created in NX11.0.0
unsafe NXOpen.Assemblies.Component [] NXOpen.MechanicalRouting.SplitBuilder.GetCreatedComponents | ( | ) |
Components created during Split operation.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.SplitBuilder.GetLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the PDM.LogicalObject s that represent content that will be created by this builder.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
logicalObjects |
unsafe void NXOpen.MechanicalRouting.SplitBuilder.PreCommit | ( | ) |
Performs the operations needed prior to a commit.
This method has to be called before invoking commit.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
get |
Returns the Rcp type of the selected object
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")