NXOpen .NET Reference
12.0.0
|
the Builder for PipingComponentFile data More...
Properties | |
unsafe NXOpen.Routing.RouteObjectCollector | ComponentsCollector [get] |
Returns the selected components More... | |
unsafe string | PcfFileName [get, set] |
Returns or sets the pcf file name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
the Builder for PipingComponentFile data
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreatePipingComponentFileBuilder
Created in NX12.0.0
|
get |
Returns the selected components
Created in NX12.0.0
License requirements: routing_pipetube ("Routing Piping and Tubing")
|
getset |
Returns or sets the pcf file name.
Created in NX12.0.0
License requirements to get this property: routing_pipetube ("Routing Piping and Tubing")
License requirements to set this property: routing_pipetube ("Routing Piping and Tubing")