NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.PathTransitionBuilder . More...
Public Types | |
enum | Type { Direct, Heal, Intersect } |
The type of transition the path takes to reach the transition end point. More... | |
enum | TraversalOrder { Xyz, Xzy, Yzx, Yxz, Zxy, Zyx, Invalid } |
The heal transition traversal order the path takes to reach the transition end point. More... | |
enum | HealOrientation { Wcs, Absolute, Start, End, NewCsys } |
The box orientation for heal transition traversal order. More... | |
Properties | |
unsafe bool | AddExtensionToggle [get, set] |
Returns or sets the toggle to set forward/backward extensions for this transition. More... | |
unsafe NXOpen.Expression | BackwardExtension [get, set] |
Returns or sets the backward extension length for this transition. More... | |
unsafe NXOpen.MechanicalRouting.PathTransitionBuilder.HealOrientation | BoxOrientation [get, set] |
Returns or sets the box orientation for heal transition traversal order. More... | |
unsafe NXOpen.NXObject | ConnectedObject [get, set] |
Returns or sets the object that the end point of this path transition connects to. More... | |
unsafe NXOpen.Point | EndPoint [get, set] |
Returns or sets the end point that defines the end of the path transition. More... | |
unsafe NXOpen.Direction | ExtensionVector [get, set] |
Returns or sets the direction for extension segments. More... | |
unsafe NXOpen.Expression | ForwardExtension [get, set] |
Returns or sets the forward extension length for this transition. More... | |
unsafe NXOpen.CoordinateSystem | HealSolutionCsys [get, set] |
Returns or sets the user-defined coordinate system for the NXOpen.MechanicalRouting.PathTransitionBuilder.HealOrientation.NewCsys heal box orientation. More... | |
unsafe NXOpen.MechanicalRouting.PathTransitionBuilder.TraversalOrder | HealTraversalOrder [get, set] |
Returns or sets the heal transition traversal order the path takes to reach the transition end point. More... | |
unsafe bool | PathForwardThroughExtensionVector [get, set] |
Returns or sets the toggle setting to define whether the path passes forward through the extension vector, or backward. More... | |
unsafe NXOpen.MechanicalRouting.PathTransitionBuilder.Type | TransitionType [get, set] |
Returns or sets the type of transition the path takes to reach the transition end point. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents NXOpen.MechanicalRouting.PathTransitionBuilder .
Allows the user to create a routing path transition.
To create a new instance of this class, use NXOpen.MechanicalRouting.PathTransitionListManagerBuilder.CreatePathTransitionBuilder
Created in NX11.0.0
|
getset |
Returns or sets the toggle to set forward/backward extensions for this transition.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the backward extension length for this transition.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the box orientation for heal transition traversal order.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the object that the end point of this path transition connects to.
If the transition connects to a port or a routing control point, it is required to set that object as the connected object to build connectivity.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the end point that defines the end of the path transition.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the direction for extension segments.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the forward extension length for this transition.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the user-defined coordinate system for the NXOpen.MechanicalRouting.PathTransitionBuilder.HealOrientation.NewCsys heal box orientation.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the heal transition traversal order the path takes to reach the transition end point.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the toggle setting to define whether the path passes forward through the extension vector, or backward.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the type of transition the path takes to reach the transition end point.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")