NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.PartPlacementBuilder . More...
Public Types | |
enum | PositionAsType { Routing, Equipment } |
The positioning types More... | |
enum | PlacementValidationStatus { Success, PartNotConnectedToRout } |
The placement validation status More... | |
Public Member Functions | |
unsafe void | SetFileSpecificationOfPartToPlace (string filename) |
Sets the file specification of the part to place More... | |
unsafe void | SetClassificationObjectIdentifier (string classificationObjectId) |
Sets the identifier of the classification object associated with the part to place More... | |
unsafe void | SetReferenceObjectForPlacement (NXOpen.TaggedObject referenceObject, NXOpen.Point3d referencePositionPoint) |
Sets the reference object and reference location for placement. More... | |
unsafe NXOpen.BasePart | LoadPart () |
Loads the BasePart to place. More... | |
unsafe NXOpen.Assemblies.Component | CreatePartOccurrenceToPlace (string referenceSet, int layer) |
Creates the Assemblies.Component for part to place with given reference set and layer. More... | |
unsafe void | ProcessComponentsForEdit () |
Processes the Assemblies.Component s to edit their placement More... | |
unsafe NXOpen.Placement.PlacementEngineBuilder | InitializePlacementEngineBuilder () |
Initializes the Placement Engine builder with input already present in the Part Placement Builder. More... | |
unsafe void | PreCommitThisPlacement () |
Pre commits the current placement operation to prepare data (ex. More... | |
unsafe void | ProcessPlacedPart () |
Processes the placed part. More... | |
unsafe NXOpen.Assemblies.Component[] | ProcessPostPlaceParts () |
Process the post placement parts (ex. More... | |
unsafe NXOpen.Routing.Port | GetCoincidentPortForCompatibility (NXOpen.Routing.Port portFromPlacedPart) |
Get compatibility port from port of placed part (ex in case of Valve-Flange get corresponding coincident Flange port from Valve port) More... | |
unsafe NXOpen.Assemblies.Component[] | ProcessCompatibilityPostPlaceParts () |
Process the compatibility post placement parts (ex. More... | |
unsafe void | PrepareDataForConnectivity () |
Prepare data to build connectivity for all placed parts. More... | |
unsafe NXOpen.MechanicalRouting.PartPlacementBuilder.PlacementValidationStatus | CommitThisPlacement () |
Commits the current placement operation. More... | |
unsafe void | SetPrimarySolutionsFlag (bool showPrimarySolutions) |
Sets the primary solutions flag on builder. More... | |
unsafe NXOpen.Placement.PlacementSolution[] | GetFilteredPlacementSolutions () |
Filters placement solutions based existing filtration flags in builder ex. More... | |
unsafe void | SetPortOfPlaceableObject (NXOpen.TaggedObject sourcePortObject) |
Sets the port for filtration from the part being placed. More... | |
unsafe void | SetPositionAsOption (NXOpen.MechanicalRouting.PartPlacementBuilder.PositionAsType positioningType) |
Sets the positioning option NXOpen.MechanicalRouting.PartPlacementBuilder.PositionAsType on the builder. More... | |
unsafe void | RotatePlaceableObjectByAngle (double rotationAngle) |
Rotates the fitting by the specified angle along the plane perpendicular to the vector defined by the engaged port. More... | |
unsafe void | SetClassificationObjectIdentifierOfPartToPostPlace (string classificationObjectId) |
Sets the identifier of the classification object associated with the part to be post placed. More... | |
unsafe void | SetClassificationObjectIdentifierOfCompatibilityPart (NXOpen.Routing.ReuseLibrary.PartType ccType, string classificationObjectId, NXOpen.Routing.Port portOne, NXOpen.Routing.Port portTwo) |
Sets the identifier of the classification object associated with the compatibility part to post place More... | |
unsafe void | UpdateReferenceSet (string referenseSetName) |
Updates the reference set for the Design Elements created during part placement operation. More... | |
unsafe void | UpdateLayer (int layerNumber) |
Updates the layer for the Design Elements created during part placement operation. More... | |
unsafe void | AutoAssignAttributes () |
Auto assign the auto assignable attributes of all PDM.LogicalObject s that were created during part placement operation. More... | |
unsafe void | GetLogicalObjectsHavingUnassignedRequiredAttributes (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the PDM.LogicalObject s having unassigned non-auto-assignable required attributes. More... | |
unsafe void | GetLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the PDM.LogicalObject s that were created during part placement operation. More... | |
unsafe int | GetErrorCodeForPlacementSolution (NXOpen.Placement.PlacementSolution placementSolution) |
Returns the error code for a placement solution. More... | |
unsafe void | SetAddUnconnectedEquipmentToActiveRunOption (bool canAddEquipmentToActiveRun) |
Sets the option that determines whether a part positioned as Equipment should be added to the active Run More... | |
unsafe NXOpen.Routing.Port | GetPortAtCutSideOfElbow () |
Get the port from cut side of cut elbow More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Routing.RouteObjectCollector | ComponentsToEditCollector [get] |
Returns the NXOpen.Routing.RouteObjectCollector that collects components to edit More... | |
unsafe NXOpen.NXObject | LogicalDesignObject [get, set] |
Returns or sets the mapping logical design object More... | |
Represents NXOpen.MechanicalRouting.PartPlacementBuilder .
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreatePartPlacementBuilder
Created in NX11.0.0
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.AutoAssignAttributes | ( | ) |
Auto assign the auto assignable attributes of all PDM.LogicalObject s that were created during part placement operation.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.MechanicalRouting.PartPlacementBuilder.PlacementValidationStatus NXOpen.MechanicalRouting.PartPlacementBuilder.CommitThisPlacement | ( | ) |
Commits the current placement operation.
This method must be called after calling method MechanicalRouting.PartPlacementBuilder.PreCommitThisPlacement . This method returns NXOpen.MechanicalRouting.PartPlacementBuilder.PlacementValidationStatus value
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Assemblies.Component NXOpen.MechanicalRouting.PartPlacementBuilder.CreatePartOccurrenceToPlace | ( | string | referenceSet, |
int | layer | ||
) |
Creates the Assemblies.Component for part to place with given reference set and layer.
The created component will be used to generate placement solutions. Error will be raised if part to place is not loaded.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
referenceSet | reference set to apply on part occurrence |
layer | layer |
unsafe NXOpen.Routing.Port NXOpen.MechanicalRouting.PartPlacementBuilder.GetCoincidentPortForCompatibility | ( | NXOpen.Routing.Port | portFromPlacedPart | ) |
Get compatibility port from port of placed part (ex in case of Valve-Flange get corresponding coincident Flange port from Valve port)
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
portFromPlacedPart |
unsafe int NXOpen.MechanicalRouting.PartPlacementBuilder.GetErrorCodeForPlacementSolution | ( | NXOpen.Placement.PlacementSolution | placementSolution | ) |
Returns the error code for a placement solution.
A non-zero error code may suggest whether there will be any design rule validation due to the given placement solution.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
placementSolution |
unsafe NXOpen.Placement.PlacementSolution [] NXOpen.MechanicalRouting.PartPlacementBuilder.GetFilteredPlacementSolutions | ( | ) |
Filters placement solutions based existing filtration flags in builder ex.
primary.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.GetLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the PDM.LogicalObject s that were created during part placement operation.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
logicalObjects |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.GetLogicalObjectsHavingUnassignedRequiredAttributes | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the PDM.LogicalObject s having unassigned non-auto-assignable required attributes.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
logicalObjects |
unsafe NXOpen.Routing.Port NXOpen.MechanicalRouting.PartPlacementBuilder.GetPortAtCutSideOfElbow | ( | ) |
Get the port from cut side of cut elbow
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Placement.PlacementEngineBuilder NXOpen.MechanicalRouting.PartPlacementBuilder.InitializePlacementEngineBuilder | ( | ) |
Initializes the Placement Engine builder with input already present in the Part Placement Builder.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.BasePart NXOpen.MechanicalRouting.PartPlacementBuilder.LoadPart | ( | ) |
Loads the BasePart to place.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.PreCommitThisPlacement | ( | ) |
Pre commits the current placement operation to prepare data (ex.
split stock, post placement, etc) for final commit. This method must be followed by a call to final commit method MechanicalRouting.PartPlacementBuilder.CommitThisPlacement to complete the placement operation
Created in NX11.0.0
Deprecated in NX12.0.0. Use MechanicalRouting.PartPlacementBuilder.ProcessPlacedPart followed by MechanicalRouting.PartPlacementBuilder.PrepareDataForConnectivity .
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.PrepareDataForConnectivity | ( | ) |
Prepare data to build connectivity for all placed parts.
Things like computation of new stock DE (resultant of splitting) will happen here. This method must be followed by a call to final commit method MechanicalRouting.PartPlacementBuilder.CommitThisPlacement to complete the placement operation
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Assemblies.Component [] NXOpen.MechanicalRouting.PartPlacementBuilder.ProcessCompatibilityPostPlaceParts | ( | ) |
Process the compatibility post placement parts (ex.
placement of gasket flange after the post placement of flange and do geoemtry operations like split stock, etc). This method will also prepare data needed to build connectivity (connectivity will be built in final commit).
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.ProcessComponentsForEdit | ( | ) |
Processes the Assemblies.Component s to edit their placement
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.ProcessPlacedPart | ( | ) |
Processes the placed part.
This might split the target stock geometry. This method will also prepare data needed to build connectivity (connectivity will be built in final commit).
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.Assemblies.Component [] NXOpen.MechanicalRouting.PartPlacementBuilder.ProcessPostPlaceParts | ( | ) |
Process the post placement parts (ex.
placement of flange after the valve and do geoemtry operations like split stock, etc). This method will also prepare data needed to build connectivity (connectivity will be built in final commit).
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.RotatePlaceableObjectByAngle | ( | double | rotationAngle | ) |
Rotates the fitting by the specified angle along the plane perpendicular to the vector defined by the engaged port.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
rotationAngle |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetAddUnconnectedEquipmentToActiveRunOption | ( | bool | canAddEquipmentToActiveRun | ) |
Sets the option that determines whether a part positioned as Equipment should be added to the active Run
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
canAddEquipmentToActiveRun | Flag when true will result in parts positioned as Equipment to be added to the active Run. |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetClassificationObjectIdentifier | ( | string | classificationObjectId | ) |
Sets the identifier of the classification object associated with the part to place
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
classificationObjectId |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetClassificationObjectIdentifierOfCompatibilityPart | ( | NXOpen.Routing.ReuseLibrary.PartType | ccType, |
string | classificationObjectId, | ||
NXOpen.Routing.Port | portOne, | ||
NXOpen.Routing.Port | portTwo | ||
) |
Sets the identifier of the classification object associated with the compatibility part to post place
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
ccType | |
classificationObjectId | |
portOne | One of the ports at the intersection where compatible part needs to be placed. |
portTwo | Other port at the intersection where compatible part needs to be placed. |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetClassificationObjectIdentifierOfPartToPostPlace | ( | string | classificationObjectId | ) |
Sets the identifier of the classification object associated with the part to be post placed.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
classificationObjectId |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetFileSpecificationOfPartToPlace | ( | string | filename | ) |
Sets the file specification of the part to place
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
filename |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetPortOfPlaceableObject | ( | NXOpen.TaggedObject | sourcePortObject | ) |
Sets the port for filtration from the part being placed.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
sourcePortObject |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetPositionAsOption | ( | NXOpen.MechanicalRouting.PartPlacementBuilder.PositionAsType | positioningType | ) |
Sets the positioning option NXOpen.MechanicalRouting.PartPlacementBuilder.PositionAsType on the builder.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
positioningType |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetPrimarySolutionsFlag | ( | bool | showPrimarySolutions | ) |
Sets the primary solutions flag on builder.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
showPrimarySolutions |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.SetReferenceObjectForPlacement | ( | NXOpen.TaggedObject | referenceObject, |
NXOpen.Point3d | referencePositionPoint | ||
) |
Sets the reference object and reference location for placement.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
referenceObject | New object to attach to. Can be NULL. |
referencePositionPoint | The new location for the part. |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.UpdateLayer | ( | int | layerNumber | ) |
Updates the layer for the Design Elements created during part placement operation.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
layerNumber |
unsafe void NXOpen.MechanicalRouting.PartPlacementBuilder.UpdateReferenceSet | ( | string | referenseSetName | ) |
Updates the reference set for the Design Elements created during part placement operation.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
referenseSetName |
|
get |
Returns the NXOpen.Routing.RouteObjectCollector that collects components to edit
Created in NX12.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the mapping logical design object
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")