NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.ManageInlineBehaviorBuilder . More...
Public Member Functions | |
unsafe void | SetModelElementRevision (NXOpen.PDM.ModelElementRevision modelElementRevision) |
Sets NXOpen.PDM.ModelElementRevision of Routing Reuse type. More... | |
unsafe void | SetInlineBehavior (bool isInline) |
Sets true to mark current model element revision as inline design element(which moves along with connected routing design elements), false for non-inline design element (which has its own position and drives connected routing design elements. More... | |
unsafe bool | GetInlineBehavior () |
Returns true if current model element revision as inline design element. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents NXOpen.MechanicalRouting.ManageInlineBehaviorBuilder .
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateManageInlineBehaviorBuilder
Created in NX11.0.0
unsafe bool NXOpen.MechanicalRouting.ManageInlineBehaviorBuilder.GetInlineBehavior | ( | ) |
Returns true if current model element revision as inline design element.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.ManageInlineBehaviorBuilder.SetInlineBehavior | ( | bool | isInline | ) |
Sets true to mark current model element revision as inline design element(which moves along with connected routing design elements), false for non-inline design element (which has its own position and drives connected routing design elements.
Its position is never driven by inline design elements). Client should call update after this as model element revision has been logged to change.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
isInline |
unsafe void NXOpen.MechanicalRouting.ManageInlineBehaviorBuilder.SetModelElementRevision | ( | NXOpen.PDM.ModelElementRevision | modelElementRevision | ) |
Sets NXOpen.PDM.ModelElementRevision of Routing Reuse type.
Raise an error if passed other type of object.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
modelElementRevision |