NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.InsulationBuilder . More...
Public Types | |
enum | WrapType { NoWarp, OverlapSpiral, StripedSpiral } |
The application type for wrapped Insulation More... | |
Public Member Functions | |
unsafe void | PreCommit () |
Performs the operations needed prior to a commit. More... | |
unsafe NXOpen.PDM.LogicalObject | GetLogicalObject () |
Returns the PDM.LogicalObject s that represent the content that will be created by this builder. More... | |
unsafe NXOpen.MechanicalRouting.InsulationBuilder.WrapType | SuggestWrapMethodBasedOnStockSettings () |
Returns the suggestion for NXOpen.MechanicalRouting.InsulationBuilder.WrapType based on MechanicalRouting.PathStockPreferenceBuilder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents NXOpen.MechanicalRouting.InsulationBuilder .
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateInsulationBuilder
Created in NX11.0.0
unsafe NXOpen.PDM.LogicalObject NXOpen.MechanicalRouting.InsulationBuilder.GetLogicalObject | ( | ) |
Returns the PDM.LogicalObject s that represent the content that will be created by this builder.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.InsulationBuilder.PreCommit | ( | ) |
Performs the operations needed prior to a commit.
This method has to be called before invoking commit.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
unsafe NXOpen.MechanicalRouting.InsulationBuilder.WrapType NXOpen.MechanicalRouting.InsulationBuilder.SuggestWrapMethodBasedOnStockSettings | ( | ) |
Returns the suggestion for NXOpen.MechanicalRouting.InsulationBuilder.WrapType based on MechanicalRouting.PathStockPreferenceBuilder
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the value for whether insulation be added on fitting parts or not
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the gap distance if the NXOpen.MechanicalRouting.InsulationBuilder.WrapType is NXOpen.MechanicalRouting.InsulationBuilder.WrapType.StripedSpiral
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the insulation component to edit.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the percentage overlap if the NXOpen.MechanicalRouting.InsulationBuilder.WrapType is NXOpen.MechanicalRouting.InsulationBuilder.WrapType.OverlapSpiral
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing object collector to collect the segments to assign Insulation to.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the stock settings for Insulation assignment.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the NXOpen.MechanicalRouting.InsulationBuilder.WrapType for Wrapped Insulation.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")