NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.MeasureDistanceBuilder More...
Public Types | |
enum | DistanceType { Distance, SmartDistance, ProjectedDistance, SmartProjectedDistance, ScreenDistance, Length, Radius, Diameter, PointsOnCurves, RoutingPathLength, BetweenSets } |
the type of distance measurement More... | |
enum | MeasureType { ToAPoint, Minimum, LocalMinimum, Maximum, MinClearance, MaxClearance } |
the subtype of distance measurement More... | |
Public Types inherited from NXOpen.MeasureBuilder | |
enum | RequirementType { None, New, Existing } |
Represents the requirement type. More... | |
enum | AnnotationType { None, ShowDimension, CreateLine, CreateCsys } |
Represents the annotation type. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | DiameterObjects [get] |
Returns the diameter objects More... | |
unsafe NXOpen.ScCollector | DistanceCollector1 [get] |
Returns the first collector of objects for distance between two collectors More... | |
unsafe NXOpen.ScCollector | DistanceCollector2 [get] |
Returns the second collector of objects for distance between two collectors More... | |
unsafe bool | IsExact [get, set] |
Returns or sets the exact flag More... | |
unsafe NXOpen.ScCollector | LengthCollector [get] |
Returns the length collector of objects More... | |
unsafe NXOpen.SelectDisplayableObjectList | LengthObjects [get] |
Returns the length objects More... | |
unsafe NXOpen.MeasureDistanceBuilder.MeasureType | Mtype [get, set] |
Returns or sets the mtype More... | |
unsafe NXOpen.SelectDisplayableObject | Object1 [get] |
Returns the object1 More... | |
unsafe NXOpen.SelectDisplayableObject | Object2 [get] |
Returns the object2 More... | |
unsafe NXOpen.Direction | ProjectionVector [get, set] |
Returns or sets the projection vector More... | |
unsafe NXOpen.SelectDisplayableObject | RadiusObjects [get] |
Returns the radius objects More... | |
unsafe NXOpen.SelectDisplayableObjectList | Set1 [get] |
Returns the set1 More... | |
unsafe NXOpen.SelectDisplayableObjectList | Set2 [get] |
Returns the set2 More... | |
Properties inherited from NXOpen.MeasureBuilder | |
unsafe NXOpen.MeasureBuilder.AnnotationType | AnnotationMode [get, set] |
Returns or sets the annotation mode More... | |
unsafe bool | InfoWindow [get, set] |
Returns or sets the info window More... | |
unsafe NXOpen.MeasureBuilder.RequirementType | RequirementMode [get, set] |
Returns or sets the requirement mode More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.MeasureDistanceBuilder
To create a new instance of this class, use NXOpen.MeasureManager.CreateMeasureDistanceBuilder
Created in NX5.0.0
|
get |
Returns the diameter objects
Created in NX8.5.0
License requirements: None.
|
get |
Returns the first collector of objects for distance between two collectors
Created in NX8.5.0
License requirements: None.
|
get |
Returns the second collector of objects for distance between two collectors
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the exact flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the length collector of objects
Created in NX8.5.0
License requirements: None.
|
get |
Returns the length objects
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the mtype
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the object1
Created in NX5.0.0
License requirements: None.
|
get |
Returns the object2
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the projection vector
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the radius objects
Created in NX5.0.0
License requirements: None.
|
get |
Returns the set1
Created in NX5.0.0
License requirements: None.
|
get |
Returns the set2
Created in NX5.0.0
License requirements: None.