NXOpen .NET Reference
12.0.0
|
Represents a manager of line designer model More...
Static Public Member Functions | |
static ModelPlantManager | GetModelPlantManager (NXOpen.Session owner) |
Returns the ModelPlantManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a manager of line designer model
Use the static method in this class to obtain an instance.
Created in NX9.0.0
unsafe void NXOpen.LineDesigner.ModelPlantManager.ActivatePlantModel | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot, |
bool | activate | ||
) |
Activate Plant Model
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot | |
activate |
unsafe void NXOpen.LineDesigner.ModelPlantManager.CleanPlantModel | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot | ) |
Clean Plant Model
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot |
|
static |
Returns the ModelPlantManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.LineDesigner.ModelPlantRoot NXOpen.LineDesigner.ModelPlantManager.GetModelPlantRoot | ( | ) |
Establish Plant Model Root
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.ModelPlantManager.MoveResourceInstances | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot, |
NXOpen.LineDesigner.ModelResourceInstance[] | resourceInstances, | ||
NXOpen.LineDesigner.ModelBaseObject | newParent | ||
) |
Move Resource Instances
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot | |
resourceInstances | |
newParent |
unsafe void NXOpen.LineDesigner.ModelPlantManager.ObsoleteProductionUnit | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot, |
NXOpen.LineDesigner.ModelProductionUnit | productionUnitToObsolete | ||
) |
Obsolete Production Unit
Created in NX11.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot | |
productionUnitToObsolete |
unsafe NXOpen.NXObject NXOpen.LineDesigner.ModelPlantManager.ReadPlantModel | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot | ) |
Read Plant Model
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot |
unsafe void NXOpen.LineDesigner.ModelPlantManager.RestoreTargetProductionUnit | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot | ) |
Restore Target Production Unit
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot |
unsafe void NXOpen.LineDesigner.ModelPlantManager.SetTargetProductionUnit | ( | NXOpen.LineDesigner.ModelPlantRoot | modelPlantRoot, |
NXOpen.LineDesigner.ModelProductionUnit | productionUnit, | ||
bool | keep | ||
) |
Set Target Production Unit
Created in NX9.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
modelPlantRoot | |
productionUnit | |
keep |
|
get |
Returns the tag of this object.