NXOpen .NET Reference
12.0.0
|
Represents a manager of line designer user callbacks More...
Classes | |
class | _LineDesignerUserCallBackManagerCustomerCallbackHandlerAdapter |
Public Types | |
enum | EventType { PasteEvent, EndPasteEvent, ComponentReplaceEvent } |
This enum is providing the event id More... | |
Public Member Functions | |
delegate void | CustomerCallbackHandler (NXOpen.Assemblies.Component srcOcc, NXOpen.Assemblies.Component targetOcc) |
User defined method that is called from a particular event More... | |
unsafe void | RegisterUserdefinedFunctions (NXOpen.LineDesigner.LineDesignerUserCallBackManager.CustomerCallbackHandler handler, NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType eventId) |
To register user defined function More... | |
unsafe void | UnregisterUserdefinedFunctions (NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType eventId) |
To register user defined function More... | |
unsafe void | CallUserdefinedFunctions (NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType eventId, NXOpen.Assemblies.Component srcOcc, NXOpen.Assemblies.Component targetOcc) |
To call user defined function More... | |
unsafe void | IsUserdefinedFunctionAvailable (NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType eventId) |
To check if user defined function is registered More... | |
Static Public Member Functions | |
static LineDesignerUserCallBackManager | GetLineDesignerUserCallBackManager (NXOpen.Session owner) |
Returns the LineDesignerUserCallBackManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a manager of line designer user callbacks
Use the static method in this class to obtain an instance.
Created in NX11.0.1
unsafe void NXOpen.LineDesigner.LineDesignerUserCallBackManager.CallUserdefinedFunctions | ( | NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType | eventId, |
NXOpen.Assemblies.Component | srcOcc, | ||
NXOpen.Assemblies.Component | targetOcc | ||
) |
To call user defined function
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
eventId | event Id to find the function to be invoke |
srcOcc | |
targetOcc |
delegate void NXOpen.LineDesigner.LineDesignerUserCallBackManager.CustomerCallbackHandler | ( | NXOpen.Assemblies.Component | srcOcc, |
NXOpen.Assemblies.Component | targetOcc | ||
) |
User defined method that is called from a particular event
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
srcOcc | |
targetOcc |
|
static |
Returns the LineDesignerUserCallBackManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe void NXOpen.LineDesigner.LineDesignerUserCallBackManager.IsUserdefinedFunctionAvailable | ( | NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType | eventId | ) |
To check if user defined function is registered
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
eventId | event Id to find the function to be invoke |
unsafe void NXOpen.LineDesigner.LineDesignerUserCallBackManager.RegisterUserdefinedFunctions | ( | NXOpen.LineDesigner.LineDesignerUserCallBackManager.CustomerCallbackHandler | handler, |
NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType | eventId | ||
) |
To register user defined function
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
handler | method to register |
eventId | event id |
unsafe void NXOpen.LineDesigner.LineDesignerUserCallBackManager.UnregisterUserdefinedFunctions | ( | NXOpen.LineDesigner.LineDesignerUserCallBackManager.EventType | eventId | ) |
To register user defined function
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
eventId | event id |
|
get |
Returns the tag of this object.