NXOpen .NET Reference
12.0.0
|
Represents a utils of line designer for journaling uinode methods More...
Public Member Functions | |
unsafe void | ContainsDBNode (NXOpen.Part partTag) |
An API to check if part has db node More... | |
Static Public Member Functions | |
static DBNodeUtils | GetDBNodeUtils (NXOpen.Session owner) |
Returns the DBNodeUtils object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a utils of line designer for journaling uinode methods
Use the static method in this class to obtain an instance.
Created in NX10.0.0
unsafe void NXOpen.LineDesigner.DBNodeUtils.ContainsDBNode | ( | NXOpen.Part | partTag | ) |
An API to check if part has db node
Created in NX10.0.0
License requirements: ld_line_designer ("FULL LINE DESIGNER")
partTag |
|
static |
Returns the DBNodeUtils object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
|
get |
Returns the tag of this object.