NXOpen .NET Reference
12.0.0
|
Represents a class that is used for LineDesigner testing. More...
Public Member Functions | |
unsafe void | ObjectInformation () |
Prints object infomation More... | |
Static Public Member Functions | |
static AutotestPrint | GetAutotestPrint (NXOpen.Session owner) |
Returns the AutotestPrint object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a class that is used for LineDesigner testing.
This class shouldn't be made available to customers
Use the static method in this class to obtain an instance.
Created in NX10.0.0
|
static |
Returns the AutotestPrint object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe void NXOpen.LineDesigner.AutotestPrint.ObjectInformation | ( | ) |
Prints object infomation
Created in NX10.0.0
License requirements: None.
|
get |
Returns the tag of this object.