NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Layout2d.LocalDefinitionFolder objects. More...
Public Member Functions | |
NXOpen.Layout2d.LocalDefinitionFolder[] | ToArray () |
Returns an array of NXOpen.Layout2d.LocalDefinitionFolder objects. More... | |
unsafe NXOpen.Layout2d.LocalDefinitionFolderBuilder | CreateLocalDefinitionFolderBuilder (NXOpen.Layout2d.LocalDefinitionFolder currentFolder) |
Creates local definition folder builder instance. More... | |
unsafe NXOpen.Layout2d.LocalDefinitionFolder | FindObject (string name) |
Finds the NXOpen.Layout2d.LocalDefinitionFolder with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Layout2d.LocalDefinitionFolder objects.
A local definition folder contains 2D Component definitions stored in the current part
To obtain an instance of this class, refer to NXOpen.Part
Created in NX10.0.0
unsafe NXOpen.Layout2d.LocalDefinitionFolderBuilder NXOpen.Layout2d.LocalDefinitionFolderCollection.CreateLocalDefinitionFolderBuilder | ( | NXOpen.Layout2d.LocalDefinitionFolder | currentFolder | ) |
Creates local definition folder builder instance.
The builder allows operations such as Creation, Edit and Deletion of local definition folders. These operations are Undo/Redo supported.
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
currentFolder | NXOpen.Layout2d.LocalDefinitionFolder to be set as current folder. If a null reference (Nothing in Visual Basic), create a new folder |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Layout2d.LocalDefinitionFolder NXOpen.Layout2d.LocalDefinitionFolderCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Layout2d.LocalDefinitionFolder with the given name.
An exception will be thrown if no object can be found with the given name.
Created in NX10.0.0
License requirements: nx_layout ("NX Layout")
name |
NXOpen.Layout2d.LocalDefinitionFolder [] NXOpen.Layout2d.LocalDefinitionFolderCollection.ToArray | ( | ) |
Returns an array of NXOpen.Layout2d.LocalDefinitionFolder objects.
|
get |
Returns the tag of this object.