NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.InferredConstraintsBuilder More...
Public Member Functions | |
unsafe NXOpen.Sketch.AutoDimensioningRule[] | GetRules () |
Get the auto dimensioning rule list into an array More... | |
unsafe void | SetRules (NXOpen.Sketch.AutoDimensioningRule[] rules) |
Set the auto dimensioning rule list to builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Coincident [get, set] |
Returns or sets the coincident infer-constraint setting. More... | |
unsafe bool | Collinear [get, set] |
Returns or sets the collinear infer-constraint setting. More... | |
unsafe bool | Concentric [get, set] |
Returns or sets the concentric infer-constraint setting. More... | |
unsafe bool | DimensionalConstraint [get, set] |
Returns or sets the dimensional constraint infer-constraint setting. More... | |
unsafe bool | EqualLength [get, set] |
Returns or sets the equal length infer-constraint setting. More... | |
unsafe bool | EqualRadius [get, set] |
Returns or sets the equal radius infer-constraint setting. More... | |
unsafe bool | Horizontal [get, set] |
Returns or sets the horizontal infer-constraint setting. More... | |
unsafe bool | HorizontalAlignment [get, set] |
Returns or sets the horizontal alignment infer-constraint setting. More... | |
unsafe bool | Midpoint [get, set] |
Returns or sets the midpoint infer-constraint setting. More... | |
unsafe bool | Parallel [get, set] |
Returns or sets the parallel infer-constraint setting. More... | |
unsafe bool | Perpendicular [get, set] |
Returns or sets the perpendicular infer-constraint setting. More... | |
unsafe bool | PointOnCurve [get, set] |
Returns or sets the point on curve infer-constraint setting. More... | |
unsafe bool | PointOnString [get, set] |
Returns or sets the point on string infer-constraint setting. More... | |
unsafe bool | PreferStringConstraints [get, set] |
Returns or sets the prefer string constraints setting. More... | |
unsafe bool | Tangent [get, set] |
Returns or sets the tangent infer-constraint setting. More... | |
unsafe bool | Vertical [get, set] |
Returns or sets the vertical infer-constraint setting. More... | |
unsafe bool | VerticalAlignment [get, set] |
Returns or sets the vertical alignment infer-constraint setting. More... | |
Represents a NXOpen.InferredConstraintsBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateInferredConstraintsBuilder
Created in NX5.0.0
unsafe NXOpen.Sketch.AutoDimensioningRule [] NXOpen.InferredConstraintsBuilder.GetRules | ( | ) |
Get the auto dimensioning rule list into an array
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.InferredConstraintsBuilder.SetRules | ( | NXOpen.Sketch.AutoDimensioningRule[] | rules | ) |
Set the auto dimensioning rule list to builder
Created in NX7.5.0
License requirements: None.
rules | Auto Dimension Rules |
|
getset |
Returns or sets the coincident infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all coincident entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the collinear infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all collinear entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the concentric infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all concentric entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimensional constraint infer-constraint setting.
If this constraint flag is switched ON, sketcher will create dimensional constraints automatically for entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the equal length infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all entities having equal length and created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the equal radius infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all entities with equal radius and created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the horizontal infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all horizonal entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the horizontal alignment infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all horizontally aligned entities created after this command.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the midpoint infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all midpoints created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the parallel infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all parallel entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the perpendicular infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all perpendicular entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point on curve infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all points on curves created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point on string infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all points on strings created after this command.
Created in NX5.0.0
Deprecated in NX11.0.0. Please use NXOpen.InferredConstraintsBuilder.PreferStringConstraints
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the prefer string constraints setting.
If this flag is switched ON, the sketcher will create constraint on string type constraints automatically for all point on curve, tangent, and perpendicular constraints inferred to a string of curves after this command.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tangent infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all tangent entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vertical infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all vertical entities created after this command.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vertical alignment infer-constraint setting.
If this constraint flag is switched ON, sketcher will create this constraint automatically for all vertically aligned entities created after this command.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.