NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.UnnestModuleBuilder More...
Properties | |
unsafe NXOpen.Features.SelectFeature | ModuleToUnnest [get] |
Returns the module to unnest More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.UnnestModuleBuilder
Note that this class is now deprecated. Please use the NXOpen.Features.FeatureCollection instead.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateUnnestModuleBuilder
Created in NX9.0.0
Deprecated in NX10.0.0. Use NXOpen.Features.FeatureCollection instead.
|
get |
Returns the module to unnest
This API is now deprecated. Please use NXOpen.Features.FeatureCollection.ReorganizeFeature instead.
Created in NX9.0.0
Deprecated in NX10.0.0. Please use NXOpen.Features.FeatureCollection.ReorganizeFeature instead.
License requirements: None.