NXOpen .NET Reference
12.0.0
|
Provides a spine definition for modeling operations More...
Public Types | |
enum | MethodOptions { None, Curve, Vector } |
Options to define a spine More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.SpineDefinitionBuilder.MethodOptions | Method [get, set] |
Returns or sets the method More... | |
unsafe NXOpen.Section | Section [get] |
Returns the section More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector More... | |
Provides a spine definition for modeling operations
Created in NX8.5.0
unsafe bool NXOpen.GeometricUtilities.SpineDefinitionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the method
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the section
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the vector
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")