NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.SnipIntoPatchesBuilder builder. More...
Public Member Functions | |
unsafe void | SnipSurfaceIntoPatches (NXOpen.Face targetFace) |
Snip the selected surface into patches More... | |
unsafe void | CreateRegionsPreview (NXOpen.Face targetFace, NXOpen.Curve[] allCurves) |
Create region preview More... | |
unsafe void | DeleteInternalPatch (NXOpen.Face targetFace, NXOpen.Curve[] allCurves) |
Delete internal patch from the selected surface More... | |
unsafe NXOpen.Face | GetExtractFace () |
Get extracted face More... | |
unsafe void | GetIsoCurves (NXOpen.Face targetFace, out NXOpen.Curve[] allCurves) |
Get the generated isoparametric curves on the selected surface More... | |
unsafe void | DeleteExtractFace (NXOpen.Face extractFace) |
Delete the extracted face More... | |
unsafe void | DeleteIsoCurve (NXOpen.Curve[] allCurves) |
Delete the isoparametric curve generated on the selected surface More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectFace | Face [get] |
Returns the face to snip into patches More... | |
unsafe bool | HideOriginal [get, set] |
Returns or sets the option indicating to hide or show the original. More... | |
unsafe NXOpen.RegionPointList | Region [get] |
Returns the region to delete from the surface More... | |
Represents a NXOpen.GeometricUtilities.SnipIntoPatchesBuilder builder.
No object is returned by this builder.
To create a new instance of this class, use NXOpen.GeometricUtilities.CAMDataPrepManager.CreateSnipIntoPatchesBuilder
Default values.
Property | Value |
---|---|
HideOriginal |
0 |
Created in NX9.0.0
unsafe void NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.CreateRegionsPreview | ( | NXOpen.Face | targetFace, |
NXOpen.Curve[] | allCurves | ||
) |
Create region preview
Created in NX9.0.0
License requirements: None.
targetFace | |
allCurves |
unsafe void NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.DeleteExtractFace | ( | NXOpen.Face | extractFace | ) |
Delete the extracted face
Created in NX9.0.0
License requirements: None.
extractFace |
unsafe void NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.DeleteInternalPatch | ( | NXOpen.Face | targetFace, |
NXOpen.Curve[] | allCurves | ||
) |
Delete internal patch from the selected surface
Created in NX9.0.0
License requirements: None.
targetFace | |
allCurves |
unsafe void NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.DeleteIsoCurve | ( | NXOpen.Curve[] | allCurves | ) |
Delete the isoparametric curve generated on the selected surface
Created in NX9.0.0
License requirements: None.
allCurves |
unsafe NXOpen.Face NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.GetExtractFace | ( | ) |
Get extracted face
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.GetIsoCurves | ( | NXOpen.Face | targetFace, |
out NXOpen.Curve[] | allCurves | ||
) |
Get the generated isoparametric curves on the selected surface
Created in NX9.0.0
License requirements: None.
targetFace | |
allCurves |
unsafe void NXOpen.GeometricUtilities.SnipIntoPatchesBuilder.SnipSurfaceIntoPatches | ( | NXOpen.Face | targetFace | ) |
Snip the selected surface into patches
Created in NX9.0.0
License requirements: None.
targetFace |
|
get |
Returns the face to snip into patches
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option indicating to hide or show the original.
If True it is hidden,else it is shown
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the region to delete from the surface
Created in NX9.0.0
License requirements: None.