NXOpen .NET Reference
12.0.0
|
Represents a Features.PartModule builder More...
Public Member Functions | |
unsafe void | SetLinkedPartNameToBeSavedAs (NXOpen.Part linkedPartTag, string fileName) |
Add linked part module part tag and its new name to perform "Save As" along with its main part. More... | |
unsafe string | GetLinkedPartNameToBeSavedAs (NXOpen.Part linkedPartTag) |
Retrieve new name of linked part module part added earlier for "Save As". More... | |
unsafe void | SetLinkedPartNameToBeSavedAs (NXOpen.Part[] linkedPartTag, string[] fileName) |
Add multiple linked part module part tags and their new names to perform "Save As" along with its main part. More... | |
unsafe void | GetLinkedPartNameToBeSavedAs (out string[] fileName) |
Retrieve all linked part module parts and their associated new names. More... | |
unsafe void | GetAllAssociatedLinkedPartModulePartTags (NXOpen.Part mainPartTag, out NXOpen.Part[] linkedPartTags) |
Get all linked part module part tags associated with given main part. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Features.PartModule builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateRenameLinkedPartModulePartBuilder
Created in NX9.0.0
unsafe void NXOpen.GeometricUtilities.RenameLinkedPartModulePartBuilder.GetAllAssociatedLinkedPartModulePartTags | ( | NXOpen.Part | mainPartTag, |
out NXOpen.Part[] | linkedPartTags | ||
) |
Get all linked part module part tags associated with given main part.
This function will also load linked parts if they are not loaded.
Created in NX9.0.0
License requirements: None.
mainPartTag | the main part for which linked part module parts are to be queried |
linkedPartTags | all associated linked part module parts |
unsafe string NXOpen.GeometricUtilities.RenameLinkedPartModulePartBuilder.GetLinkedPartNameToBeSavedAs | ( | NXOpen.Part | linkedPartTag | ) |
Retrieve new name of linked part module part added earlier for "Save As".
Created in NX9.0.0
License requirements: None.
linkedPartTag | the linked part |
unsafe void NXOpen.GeometricUtilities.RenameLinkedPartModulePartBuilder.GetLinkedPartNameToBeSavedAs | ( | out string[] | fileName | ) |
Retrieve all linked part module parts and their associated new names.
Created in NX9.0.0
License requirements: None.
fileName | new linked part file name |
unsafe void NXOpen.GeometricUtilities.RenameLinkedPartModulePartBuilder.SetLinkedPartNameToBeSavedAs | ( | NXOpen.Part | linkedPartTag, |
string | fileName | ||
) |
Add linked part module part tag and its new name to perform "Save As" along with its main part.
Created in NX9.0.0
License requirements: None.
linkedPartTag | the linked part |
fileName | new linked part file name |
unsafe void NXOpen.GeometricUtilities.RenameLinkedPartModulePartBuilder.SetLinkedPartNameToBeSavedAs | ( | NXOpen.Part[] | linkedPartTag, |
string[] | fileName | ||
) |
Add multiple linked part module part tags and their new names to perform "Save As" along with its main part.
Created in NX9.0.0
License requirements: None.
linkedPartTag | the linked part |
fileName | new linked part file name |