NXOpen .NET Reference
12.0.0
|
the reference pattern definition. More...
Public Member Functions | |
unsafe void | SetBaseInstance (int firstIndex, int secondIndex) |
Set the base instance More... | |
unsafe void | ResetBaseInstance () |
Reset the base instance indices to an "undefined" state. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | ReferencedPattern [get] |
Returns the referenced pattern object. More... | |
the reference pattern definition.
Created in NX8.0.0
unsafe void NXOpen.GeometricUtilities.ReferencePattern.ResetBaseInstance | ( | ) |
Reset the base instance indices to an "undefined" state.
The base instance will be reset so that the indices do not correspond to indices from any instance of the referenced pattern selected. The base instance indices must be set after this call before commit.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.ReferencePattern.SetBaseInstance | ( | int | firstIndex, |
int | secondIndex | ||
) |
Set the base instance
Created in NX8.0.0
License requirements: None.
firstIndex | |
secondIndex |
unsafe bool NXOpen.GeometricUtilities.ReferencePattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the referenced pattern object.
Created in NX8.0.0
License requirements: None.