NXOpen .NET Reference
12.0.0
|
This class performs a point set to point set alignment More...
Public Types | |
enum | ConstraintOptions { None, X, Y, Z } |
Constraint Options More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.PointSetAlignmentBuilder.ConstraintOptions | Constraint [get, set] |
Returns or sets the constraint More... | |
unsafe NXOpen.SelectPointList | FromPointSet [get] |
Returns the "from" point set More... | |
unsafe NXOpen.SelectDisplayableObjectList | ObjectsToMove [get] |
Returns the objects to move More... | |
unsafe NXOpen.SelectPointList | ToPointSet [get] |
Returns the "to" point set More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class performs a point set to point set alignment
To create a new instance of this class, use NXOpen.Part.CreatePointSetAlignmentBuilder
Default values.
Property | Value |
---|---|
Constraint |
None |
Created in NX7.5.0
|
getset |
Returns or sets the constraint
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the "from" point set
Created in NX7.5.0
License requirements: None.
|
get |
Returns the objects to move
Created in NX7.5.0
License requirements: None.
|
get |
Returns the "to" point set
Created in NX7.5.0
License requirements: None.