NXOpen .NET Reference
12.0.0
|
the pattern orientation definition. More...
Public Types | |
enum | Enum { Fixed, NormalToPath, NormalToVector, ParallelToVector, ThroughAxis, FollowPattern, FollowCSYS, CSYStoCSYS } |
pattern orientation options for all pattern types. More... | |
enum | ProjDirEnum { PatternPlaneNormal, NormalToFace, RadialDir, UserDefinedVector } |
pattern follow face project direction options available. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | AlongOrientationOption [get, set] |
Returns or sets the orientationOption for Along pattern type More... | |
unsafe NXOpen.Expression | AlongPathRotationAngle [get] |
Returns the along path rotation angle for the Along type pattern Normal to Path option. More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | CircularOrientationOption [get, set] |
Returns or sets the orientationOption for Circular pattern type More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.ProjDirEnum | FollowFaceProjDirOption [get, set] |
Returns or sets the followFaceProjDirOption, an enum for follow face project direction. More... | |
unsafe NXOpen.ScCollector | FollowFaceSelection [get] |
Returns the followFaceSelection, a sc collector to store selected faces. More... | |
unsafe bool | FollowFaceToggle [get, set] |
Returns or sets the followFaceToggle, a logical flag to indicate if the we need to modify the orientation to follow selected faces. More... | |
unsafe NXOpen.CoordinateSystem | FromCSYS [get, set] |
Returns or sets the fromCSYS, a CSYS for certain pattern type orientation need. More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | GeneralOrientationOption [get, set] |
Returns or sets the orientationOption for General pattern type More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | HelixOrientationOption [get, set] |
Returns or sets the orientationOption for Helix pattern type More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | LinearOrientationOption [get, set] |
Returns or sets the orientationOption for Linear pattern type More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | MirrorOrientationOption [get, set] |
Returns or sets the orientationOption for Mirror pattern type More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | OrientationOption [get, set] |
Returns or sets the orientationOption for rectangular pattern type Note: this one does not have a straight forward replacement; Replacement based on pattern type: GeometricUtilities.PatternOrientation.LinearOrientationOption GeometricUtilities.PatternOrientation.CircularOrientationOption GeometricUtilities.PatternOrientation.AlongOrientationOption GeometricUtilities.PatternOrientation.PolygonOrientationOption GeometricUtilities.PatternOrientation.SpiralOrientationOption GeometricUtilities.PatternOrientation.GeneralOrientationOption GeometricUtilities.PatternOrientation.MirrorOrientationOption GeometricUtilities.PatternOrientation.HelixOrientationOption More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | PolygonOrientationOption [get, set] |
Returns or sets the orientationOption for Polygon pattern type More... | |
unsafe bool | RepeatTransformSetting [get, set] |
Returns or sets the repeatTransformSetting, a logical flag to indicate if the we need to repeatedly apply the transform. More... | |
unsafe NXOpen.GeometricUtilities.PatternOrientation.Enum | SpiralOrientationOption [get, set] |
Returns or sets the orientationOption for Spiral pattern type More... | |
unsafe NXOpen.CoordinateSystem | ToCSYS [get, set] |
Returns or sets the toCSYS, a CSYS for certain pattern type orientation need. More... | |
unsafe NXOpen.Direction | UserDefinedProjDir [get, set] |
Returns or sets the userDefinedProjDir, a vector for user defined follow face project direction. More... | |
unsafe NXOpen.Direction | VectorForAlong [get, set] |
Returns or sets the vectorForAlong, a vector for Along type orientation need. More... | |
the pattern orientation definition.
Allows to specify an orientation option and corresponding entities.
Created in NX7.5.0
pattern orientation options for all pattern types.
pattern follow face project direction options available.
unsafe bool NXOpen.GeometricUtilities.PatternOrientation.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the orientationOption for Along pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the along path rotation angle for the Along type pattern Normal to Path option.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the orientationOption for Circular pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the followFaceProjDirOption, an enum for follow face project direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the followFaceSelection, a sc collector to store selected faces.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the followFaceToggle, a logical flag to indicate if the we need to modify the orientation to follow selected faces.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the fromCSYS, a CSYS for certain pattern type orientation need.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for General pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for Helix pattern type
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for Linear pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for Mirror pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for rectangular pattern type Note: this one does not have a straight forward replacement; Replacement based on pattern type: GeometricUtilities.PatternOrientation.LinearOrientationOption GeometricUtilities.PatternOrientation.CircularOrientationOption GeometricUtilities.PatternOrientation.AlongOrientationOption GeometricUtilities.PatternOrientation.PolygonOrientationOption GeometricUtilities.PatternOrientation.SpiralOrientationOption GeometricUtilities.PatternOrientation.GeneralOrientationOption GeometricUtilities.PatternOrientation.MirrorOrientationOption GeometricUtilities.PatternOrientation.HelixOrientationOption
Created in NX7.5.0
Deprecated in NX8.0.0. The replacement function depends on the pattern type. See this method's documentation for more detailed information.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for Polygon pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the repeatTransformSetting, a logical flag to indicate if the we need to repeatedly apply the transform.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the orientationOption for Spiral pattern type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the toCSYS, a CSYS for certain pattern type orientation need.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the userDefinedProjDir, a vector for user defined follow face project direction.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the vectorForAlong, a vector for Along type orientation need.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")