NXOpen .NET Reference
12.0.0
|
pattern instance edit builder More...
Public Member Functions | |
unsafe void | SetSelectedInstances (int[] firstIndexOfSelectedInstances, int[] secondIndexOfSelectedInstances) |
Sets the indices of the selected Pattern Instances whose expressions are to be edited with the expressions provided in the NXOpen.GeometricUtilities.InstanceEditedExpressionsList . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.InstanceEditedExpressionsList | EditedExpressionsList [get] |
Returns the edited expressions list NXOpen.GeometricUtilities.InstanceEditedExpressionsList . More... | |
pattern instance edit builder
To create a new instance of this class, use NXOpen.GeometricUtilities.PatternDefinition.CreatePatternInstanceEditBuilder
Created in NX7.5.0
unsafe void NXOpen.GeometricUtilities.PatternInstanceEditBuilder.SetSelectedInstances | ( | int[] | firstIndexOfSelectedInstances, |
int[] | secondIndexOfSelectedInstances | ||
) |
Sets the indices of the selected Pattern Instances whose expressions are to be edited with the expressions provided in the NXOpen.GeometricUtilities.InstanceEditedExpressionsList .
Created in NX7.5.0
License requirements: None.
firstIndexOfSelectedInstances | |
secondIndexOfSelectedInstances |
|
get |
Returns the edited expressions list NXOpen.GeometricUtilities.InstanceEditedExpressionsList .
Created in NX7.5.0
License requirements: None.