NXOpen .NET Reference
12.0.0
|
variational for one master expression of the input object(s) being patterned. More...
Public Types | |
enum | OperationEnum { Add, Multiply } |
increment operation option. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | IncrementExpression [get] |
Returns the increment or variation to be applied to master expression More... | |
unsafe NXOpen.Expression | MasterExpression [get] |
Returns the master expression More... | |
unsafe NXOpen.GeometricUtilities.PatternIncrementItem.OperationEnum | Operation [get, set] |
Returns or sets the increment operation More... | |
variational for one master expression of the input object(s) being patterned.
To create a new instance of this class, use NXOpen.GeometricUtilities.PatternIncrementsList.CreatePatternIncrementItem
Created in NX7.5.0
unsafe bool NXOpen.GeometricUtilities.PatternIncrementItem.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the increment or variation to be applied to master expression
Created in NX7.5.0
License requirements: None.
|
get |
Returns the master expression
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the increment operation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.