NXOpen .NET Reference
12.0.0
|
the pattern fill definition. More...
Public Types | |
enum | PatternFillOptions { None, FillbyFace, FillbyBoundary, ExcludeAreaOnly } |
This defines Fill Types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ApplyMarginToInnerBoundToggle [get, set] |
Returns or sets the applyMarginToInnerBoundToggle, a logical flag to indicate if we need to apply the margin value to internal bounday. More... | |
unsafe NXOpen.Section | FaceBoundary [get] |
Returns the face boundary More... | |
unsafe NXOpen.Section | FillBoundary [get] |
Returns the fill boundary More... | |
unsafe NXOpen.Expression | FillMargin [get] |
Returns the fill margin More... | |
unsafe NXOpen.GeometricUtilities.PatternFill.PatternFillOptions | FillOptions [get, set] |
Returns or sets the fill options More... | |
unsafe NXOpen.Section | InternalBoundary [get] |
Returns the fill boundary More... | |
unsafe bool | SimplifiedBoundaryToggle [get, set] |
Returns or sets the simplifiedBoundaryToggle, a logical flag to indicate a special case for Linear, Circular, Spiral, or Polygon. More... | |
the pattern fill definition.
Allows to speicify a section boundary with an offset margin.
Created in NX7.5.0
unsafe bool NXOpen.GeometricUtilities.PatternFill.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the applyMarginToInnerBoundToggle, a logical flag to indicate if we need to apply the margin value to internal bounday.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the face boundary
Created in NX7.5.0
License requirements: None.
|
get |
Returns the fill boundary
Created in NX7.5.0
License requirements: None.
|
get |
Returns the fill margin
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the fill options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the fill boundary
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the simplifiedBoundaryToggle, a logical flag to indicate a special case for Linear, Circular, Spiral, or Polygon.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")