NXOpen .NET Reference
12.0.0
|
enables the ability to apply delta transforms on individual instances of a pattern within the pattern feature More...
Public Types | |
enum | ClockingType { WithinPatternDefinitionLinear, WithinPatternDefinitionCircular, UserDefined } |
type of pattern clocking to transform individual instances More... | |
Public Member Functions | |
unsafe void | AddInstance (int index1, int index2) |
Adds an instance that will get this clocking More... | |
unsafe void | RemoveInstance (int index1, int index2) |
Removes an instance from this clocking More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AngularDelta [get] |
Returns the angular delta for circular clocking More... | |
unsafe NXOpen.GeometricUtilities.PatternClockingBuilder.ClockingType | ClockType [get, set] |
Returns or sets the clocking enum to determine if linear or angular clocking More... | |
unsafe NXOpen.Expression | Direction1Delta [get] |
Returns the x direction delta for linear clocking More... | |
unsafe NXOpen.Expression | Direction2Delta [get] |
Returns the y direction delta for linear clocking More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | Motion [get] |
Returns the user defined transform motion More... | |
unsafe NXOpen.Expression | RadialDelta [get] |
Returns the radial delta for circular clocking More... | |
enables the ability to apply delta transforms on individual instances of a pattern within the pattern feature
To create a new instance of this class, use NXOpen.GeometricUtilities.PatternDefinition.CreateClockingBuilder
Default values.
Property | Value |
---|---|
Motion.DeltaEnum |
ReferenceWcsWorkPart |
Motion.DeltaXc.Value |
0.0 |
Motion.DeltaYc.Value |
0.0 |
Motion.DeltaZc.Value |
0.0 |
Created in NX8.0.0
unsafe void NXOpen.GeometricUtilities.PatternClockingBuilder.AddInstance | ( | int | index1, |
int | index2 | ||
) |
Adds an instance that will get this clocking
Created in NX8.0.0
License requirements: None.
index1 | first index into the instance array to add clocking |
index2 | second index into the instance array to add clocking |
unsafe void NXOpen.GeometricUtilities.PatternClockingBuilder.RemoveInstance | ( | int | index1, |
int | index2 | ||
) |
Removes an instance from this clocking
Created in NX8.0.0
License requirements: None.
index1 | first index into the instance array to drop this clocking |
index2 | second index into the instance array to drop this clocking |
|
get |
Returns the angular delta for circular clocking
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the clocking enum to determine if linear or angular clocking
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the x direction delta for linear clocking
Created in NX8.0.0
License requirements: None.
|
get |
Returns the y direction delta for linear clocking
Created in NX8.0.0
License requirements: None.
|
get |
Returns the user defined transform motion
Created in NX8.0.0
License requirements: None.
|
get |
Returns the radial delta for circular clocking
Created in NX8.0.0
License requirements: None.