NXOpen .NET Reference
12.0.0
|
enables the ability to apply delta transforms on individual instances of a pattern More...
Public Types | |
enum | ClockingType { WithinPatternDefinitionLinear, WithinPatternDefinitionCircular } |
type of pattern clocking to transform individual instances More... | |
Public Member Functions | |
unsafe void | SetXDirectionDelta (string direction1Exp) |
Sets an x direction delta for linear clocking More... | |
unsafe void | SetYDirectionDelta (string direction2Exp) |
Sets a y direction delta for linear clocking More... | |
unsafe void | SetAngularDelta (string angularDeltaExp) |
Sets a angular delta for circular clocking More... | |
unsafe void | SetRadialDelta (string radialDelta) |
Sets a radial delta for circular clocking More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AngularDelta [get] |
Returns the angular delta for circular clocking More... | |
unsafe NXOpen.GeometricUtilities.PatternClocking.ClockingType | ClockType [get] |
Returns the clocking enum to determine if linear or angular clocking More... | |
unsafe NXOpen.Expression | Direction1Delta [get] |
Returns the x direction delta for linear clocking More... | |
unsafe NXOpen.Expression | Direction2Delta [get] |
Returns the y direction delta for linear clocking More... | |
unsafe NXOpen.Expression | RadialDelta [get] |
Returns the radial delta for circular clocking More... | |
enables the ability to apply delta transforms on individual instances of a pattern
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
unsafe void NXOpen.GeometricUtilities.PatternClocking.SetAngularDelta | ( | string | angularDeltaExp | ) |
Sets a angular delta for circular clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
angularDeltaExp | angular delta in degrees |
unsafe void NXOpen.GeometricUtilities.PatternClocking.SetRadialDelta | ( | string | radialDelta | ) |
Sets a radial delta for circular clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
radialDelta | distance radial delta |
unsafe void NXOpen.GeometricUtilities.PatternClocking.SetXDirectionDelta | ( | string | direction1Exp | ) |
Sets an x direction delta for linear clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
direction1Exp | distance delta |
unsafe void NXOpen.GeometricUtilities.PatternClocking.SetYDirectionDelta | ( | string | direction2Exp | ) |
Sets a y direction delta for linear clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
direction2Exp | distance delta |
unsafe bool NXOpen.GeometricUtilities.PatternClocking.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angular delta for circular clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
|
get |
Returns the clocking enum to determine if linear or angular clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
|
get |
Returns the x direction delta for linear clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
|
get |
Returns the y direction delta for linear clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.
|
get |
Returns the radial delta for circular clocking
Created in NX7.5.0
Deprecated in NX8.0.0. This functionality is no longer supported.
License requirements: None.