NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.ParentEquivalencyMap . More...
Public Types | |
enum | Status { Incomplete, Tentative, Accepted } |
enum for map status More... | |
enum | Type { Undefined, UserDefined, NameBased, Geometric, Inferred, Internal, Inherited, Mixed } |
enum for map type More... | |
Public Member Functions | |
unsafe void | GetEntitiesFromCurrentObject (out NXOpen.DisplayableObject[] entitiesFromCurrentObject) |
Get the mapped entities from the current object. More... | |
unsafe void | GetEntitiesFromReplacementObject (out NXOpen.DisplayableObject[] entitiesFromReplacementObject) |
Get the mapped entities from the replacement object More... | |
unsafe void | SetMappedEntities (NXOpen.DisplayableObject[] oldEntities, NXOpen.DisplayableObject[] newEntities) |
Set externally mapped entities More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.ParentEquivalencyMap.Status | MapStatus [get, set] |
Returns or sets the map status More... | |
unsafe NXOpen.GeometricUtilities.ParentEquivalencyMap.Type | MapType [get, set] |
Returns or sets the map type More... | |
Represents a NXOpen.GeometricUtilities.ParentEquivalencyMap .
An object of this class represents a correspondence between entities of the current object (Linked / Extract feature being edited) and entities of the replacement object (faces / body).
To create a new instance of this class, use NXOpen.GeometricUtilities.ReplAsstBuilder.CreateEmptyMatch
Created in NX6.0.0
unsafe void NXOpen.GeometricUtilities.ParentEquivalencyMap.GetEntitiesFromCurrentObject | ( | out NXOpen.DisplayableObject[] | entitiesFromCurrentObject | ) |
Get the mapped entities from the current object.
Created in NX6.0.0
License requirements: None.
entitiesFromCurrentObject | entities from the current object |
unsafe void NXOpen.GeometricUtilities.ParentEquivalencyMap.GetEntitiesFromReplacementObject | ( | out NXOpen.DisplayableObject[] | entitiesFromReplacementObject | ) |
Get the mapped entities from the replacement object
Created in NX6.0.0
License requirements: None.
entitiesFromReplacementObject | entities from the replacement object |
unsafe void NXOpen.GeometricUtilities.ParentEquivalencyMap.SetMappedEntities | ( | NXOpen.DisplayableObject[] | oldEntities, |
NXOpen.DisplayableObject[] | newEntities | ||
) |
Set externally mapped entities
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
oldEntities | entities from the current object |
newEntities | entities from the replacement object |
unsafe bool NXOpen.GeometricUtilities.ParentEquivalencyMap.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the map status
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the map type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.