NXOpen .NET Reference
12.0.0
|
the Helix pattern definition. More...
Public Types | |
enum | DirectionTypes { Righthand, Lefthand } |
This defines helix direction method More... | |
enum | SizeOptions { CountAngleDistance, CountHelixPitchAndTurns, CountHelixPitchAndSpan, AngleHelixPitchAndTurns, AngleHelixPitchAndSpan } |
defines Helix size options for Helix type pattern. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | AnglePitch [get] |
Returns the angle pitch expression for the Helix type pattern More... | |
unsafe NXOpen.Expression | CountOfInstances [get] |
Returns the count of instances for the Helix type pattern More... | |
unsafe NXOpen.GeometricUtilities.HelixPattern.DirectionTypes | DirectionType [get, set] |
Returns or sets the type of helix direction method More... | |
unsafe NXOpen.Expression | DistancePitch [get] |
Returns the distance pitch expression for the Helix type pattern More... | |
unsafe NXOpen.Expression | HelixPitch [get] |
Returns the helix pitch expression for the Helix type pattern More... | |
unsafe NXOpen.Expression | HelixSpan [get] |
Returns the helix span expression for the Helix type pattern More... | |
unsafe NXOpen.Expression | NumberOfTurns [get] |
Returns the number of turns for the Helix type pattern More... | |
unsafe NXOpen.Axis | RotationAxis [get, set] |
Returns or sets the rotation axis for the pattern. More... | |
unsafe NXOpen.GeometricUtilities.HelixPattern.SizeOptions | SizeOption [get, set] |
Returns or sets the Helix size option More... | |
the Helix pattern definition.
Allows specification along both the angular and radial directions.
Created in NX9.0.0
defines Helix size options for Helix type pattern.
unsafe bool NXOpen.GeometricUtilities.HelixPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle pitch expression for the Helix type pattern
Created in NX9.0.0
License requirements: None.
|
get |
Returns the count of instances for the Helix type pattern
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the type of helix direction method
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the distance pitch expression for the Helix type pattern
Created in NX9.0.0
License requirements: None.
|
get |
Returns the helix pitch expression for the Helix type pattern
Created in NX9.0.0
License requirements: None.
|
get |
Returns the helix span expression for the Helix type pattern
Created in NX9.0.0
License requirements: None.
|
get |
Returns the number of turns for the Helix type pattern
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the rotation axis for the pattern.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Helix size option
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.