NXOpen .NET Reference
12.0.0
|
the General pattern definition. More...
Public Types | |
enum | FromLocationOptions { Point, Csys } |
the from location options. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObject | FromLocationCsys2d [get] |
Returns the from location 2d csys More... | |
unsafe NXOpen.CoordinateSystem | FromLocationCsys3d [get, set] |
Returns or sets the from location 3d csys More... | |
unsafe NXOpen.Point | FromLocationPoint [get, set] |
Returns or sets the from location point More... | |
unsafe NXOpen.GeometricUtilities.GeneralPattern.FromLocationOptions | FromLocationType [get, set] |
Returns or sets the from location type More... | |
unsafe NXOpen.SelectCoordinateSystemList | ToCsysList [get] |
Returns the to csys list More... | |
unsafe NXOpen.Section | ToPoints [get] |
Returns the to points More... | |
the General pattern definition.
Created in NX8.0.0
unsafe bool NXOpen.GeometricUtilities.GeneralPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the from location 2d csys
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the from location 3d csys
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the from location point
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the from location type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the to csys list
Created in NX8.0.0
License requirements: None.
|
get |
Returns the to points
Created in NX8.0.0
License requirements: None.