NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.FtmTransformCurvesBuilder builder More...
Public Types | |
enum | TransformCurvesContinuityType { G0, G1, G2 } |
Transform curves continuity type More... | |
Properties | |
unsafe bool | AlignBreakPoints [get, set] |
Returns or sets the option for aligning break points used in the transformation or morphing calculations More... | |
unsafe bool | OppositeSense [get, set] |
Returns or sets the option to reverse the OmniCAD pre-determined direction for the transformation start and end curves More... | |
unsafe bool | OppositeSide [get, set] |
Returns or sets the option to change the displacements to the opposite side of the transformation More... | |
unsafe NXOpen.GeometricUtilities.FtmTransformCurvesBuilder.TransformCurvesContinuityType | TransformCurvesContinuity [get, set] |
Returns or sets the continuity option for the transformation start and end curves used in the transformation or morphing calculations More... | |
unsafe NXOpen.Expression | TransformCurvesMagnitude [get] |
Returns the magnitude controlled by continuity for the transformation curves More... | |
unsafe NXOpen.Section | TransformEndCurves [get] |
Returns the end or target constraint for the product shape in the form of curves used in the transformation or morphing calculations More... | |
unsafe NXOpen.Section | TransformStartCurves [get] |
Returns the starting constraint for the product shape in the form of curves used in the transformation or morphing calculations More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.FtmTransformCurvesBuilder builder
To create a new instance of this class, use NXOpen.GeometricUtilities.OmnicadManager.CreateFtmTransformCurvesBuilder
Default values.
Property | Value |
---|---|
AlignBreakPoints |
0 |
OppositeSense |
0 |
OppositeSide |
0 |
TransformCurvesContinuity |
G0 |
TransformCurvesMagnitude.Value |
1 |
Created in NX10.0.0
|
getset |
Returns or sets the option for aligning break points used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to reverse the OmniCAD pre-determined direction for the transformation start and end curves
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option to change the displacements to the opposite side of the transformation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the continuity option for the transformation start and end curves used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the magnitude controlled by continuity for the transformation curves
Created in NX11.0.1
License requirements: None.
|
get |
Returns the end or target constraint for the product shape in the form of curves used in the transformation or morphing calculations
Created in NX10.0.0
License requirements: None.
|
get |
Returns the starting constraint for the product shape in the form of curves used in the transformation or morphing calculations
Created in NX10.0.0
License requirements: None.