NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.FtmFixedCurvesBuilder builder More...
Public Types | |
enum | FixedCurvesContinuityType { G0, G1, G2, G3, G4 } |
Fixed curves continuity type More... | |
Public Member Functions | |
unsafe void | UpdateContinuityOnClassAChange (bool classAOption) |
Update continuity when Class A option changes More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Section | FixedCurves [get] |
Returns the fixed curves that define the fixed constraints on the product shape More... | |
unsafe NXOpen.GeometricUtilities.FtmFixedCurvesBuilder.FixedCurvesContinuityType | FixedCurvesContinuity [get, set] |
Returns or sets the continuity option for the fixed curves used in the transformation or morphing calculations More... | |
Represents a NXOpen.GeometricUtilities.FtmFixedCurvesBuilder builder
To create a new instance of this class, use NXOpen.GeometricUtilities.OmnicadManager.CreateFtmFixedCurvesBuilder
Default values.
Property | Value |
---|---|
FixedCurvesContinuity |
G0 |
Created in NX10.0.0
unsafe void NXOpen.GeometricUtilities.FtmFixedCurvesBuilder.UpdateContinuityOnClassAChange | ( | bool | classAOption | ) |
Update continuity when Class A option changes
Created in NX11.0.1
License requirements: None.
classAOption |
|
get |
Returns the fixed curves that define the fixed constraints on the product shape
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the continuity option for the fixed curves used in the transformation or morphing calculations
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.