NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating an FaceSetData. More...
Public Member Functions | |
NXOpen.GeometricUtilities.FaceSetData[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.FaceSetData objects. More... | |
unsafe NXOpen.GeometricUtilities.FaceSetData | Create (NXOpen.ScCollector mFaceCollector, bool mReverseNormalFlag) |
Creates an FaceSetData. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an FaceSetData.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
Deprecated in NX8.5.0. This class is never used and can be safely removed
unsafe NXOpen.GeometricUtilities.FaceSetData NXOpen.GeometricUtilities.FaceSetDataCollection.Create | ( | NXOpen.ScCollector | mFaceCollector, |
bool | mReverseNormalFlag | ||
) |
Creates an FaceSetData.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
mFaceCollector | the face set collector |
mReverseNormalFlag | the face set reverse direction flag |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.FaceSetData [] NXOpen.GeometricUtilities.FaceSetDataCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.FaceSetData objects.
|
get |
Returns the tag of this object.