NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.EntityUsageInfo . More...
Public Types | |
enum | Status { Unused, IntraPart, InterPart } |
enum for usage status More... | |
Public Member Functions | |
unsafe void | GetDependentFeatures (NXOpen.GeometricUtilities.EntityUsageInfo.Status typeOfUsage, out NXOpen.Features.Feature[] dependentFeatures, out string[] detailedUsageInfo) |
Query the dependent features of this entity. More... | |
unsafe void | GetOtherDependents (NXOpen.GeometricUtilities.EntityUsageInfo.Status typeOfUsage, out NXOpen.NXObject[] otherDependents, out string[] detailedUsageInfo) |
Query other dependents of this entity. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DisplayableObject | Entity [get] |
Returns the important entity. More... | |
unsafe NXOpen.GeometricUtilities.EntityUsageInfo.Status | UsageStatus [get] |
Returns the usage status of the corresponding entity More... | |
Represents a NXOpen.GeometricUtilities.EntityUsageInfo .
An object of this class provides the dependency information for a single reparentable entity (edge or face). The creation of NXOpen.GeometricUtilities.EntityUsageInfo is restricted for internal use (see NXOpen.GeometricUtilities.ReplAsstBuilder ).
Created in NX6.0.0
unsafe void NXOpen.GeometricUtilities.EntityUsageInfo.GetDependentFeatures | ( | NXOpen.GeometricUtilities.EntityUsageInfo.Status | typeOfUsage, |
out NXOpen.Features.Feature[] | dependentFeatures, | ||
out string[] | detailedUsageInfo | ||
) |
Query the dependent features of this entity.
Use 'typeOfUsage' to restrict the query to intra-part features or to include interpart features too.
Created in NX6.0.0
License requirements: None.
typeOfUsage | desired level of usage information |
dependentFeatures | dependent features |
detailedUsageInfo | detailed usage information for each dependent feature |
unsafe void NXOpen.GeometricUtilities.EntityUsageInfo.GetOtherDependents | ( | NXOpen.GeometricUtilities.EntityUsageInfo.Status | typeOfUsage, |
out NXOpen.NXObject[] | otherDependents, | ||
out string[] | detailedUsageInfo | ||
) |
Query other dependents of this entity.
Use 'typeOfUsage' to restrict the query to intra-part dependents or to include interpart usage too.
Created in NX6.0.0
License requirements: None.
typeOfUsage | desired level of usage information |
otherDependents | dependent objects |
detailedUsageInfo | detailed usage information for each dependent object |
unsafe bool NXOpen.GeometricUtilities.EntityUsageInfo.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the important entity.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the usage status of the corresponding entity
Created in NX6.0.0
License requirements: None.