NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.BoundaryDefinitionBuilder . More...
Public Member Functions | |
unsafe void | AppendPoint (NXOpen.Point3d point, bool isKeyPoint) |
Appends a point to the boundary definition More... | |
unsafe bool | Close () |
Closes the boundary by appending start point at the end of boundary definition More... | |
unsafe void | DeleteAll () |
Deletes all the points in the boundary definition More... | |
unsafe void | DeleteLastKeyPoint () |
Deletes last key point and all the points from last key point up to and excluding its previous key point More... | |
unsafe NXOpen.Point3d[] | GetPoints () |
Queries all the boundary definition points More... | |
unsafe void | SetPlaneNormal (NXOpen.Vector3d direction) |
Sets normal of the plane in which boundary is defined More... | |
unsafe void | Translate (NXOpen.Vector3d vector) |
Translates the boundary from its current position using the direction and the magnitude of a vector. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Depth [get] |
Returns the region depth More... | |
Represents a NXOpen.GeometricUtilities.BoundaryDefinitionBuilder .
A boundary definition is a collection of ordered points which can be imagined to be connected by a polyline indicating a boundary. Any point in the collection can be marked as a key point. Marking some points as key points helps to delete part of the boundary efficiently. All the points in a boundary definition are co-planar. A depth value can be specified to define a 3D boundary equivalent to an extrusion.
Created in NX7.5.0
unsafe void NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.AppendPoint | ( | NXOpen.Point3d | point, |
bool | isKeyPoint | ||
) |
Appends a point to the boundary definition
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
point | Point to append |
isKeyPoint | Flag indicating if point is a key point |
unsafe bool NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.Close | ( | ) |
Closes the boundary by appending start point at the end of boundary definition
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.DeleteAll | ( | ) |
Deletes all the points in the boundary definition
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.DeleteLastKeyPoint | ( | ) |
Deletes last key point and all the points from last key point up to and excluding its previous key point
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.Point3d [] NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.GetPoints | ( | ) |
Queries all the boundary definition points
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.SetPlaneNormal | ( | NXOpen.Vector3d | direction | ) |
Sets normal of the plane in which boundary is defined
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
direction |
unsafe void NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.Translate | ( | NXOpen.Vector3d | vector | ) |
Translates the boundary from its current position using the direction and the magnitude of a vector.
Created in NX7.5.0
License requirements: studio_free_form ("STUDIO FREE FORM")
vector |
unsafe bool NXOpen.GeometricUtilities.BoundaryDefinitionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the region depth
Created in NX7.5.0
License requirements: None.