NXOpen .NET Reference
12.0.0
|
the AlongPath pattern definition. More...
Public Types | |
enum | YDirectionOptions { Vector, Section } |
This defines y direction Types More... | |
enum | PathOptions { Rigid, Offset, Translate } |
This defines path options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | UseYDirectionToggle [get, set] |
Returns or sets the UseYDirection toggle attribute. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDistancePatternSpacing | XOnPathSpacing [get] |
Returns the on path instance spacing along the x path More... | |
unsafe NXOpen.Section | XPath [get, set] |
Returns or sets the x path More... | |
unsafe NXOpen.GeometricUtilities.AlongPathPattern.PathOptions | XPathOption [get, set] |
Returns or sets the x path options More... | |
unsafe NXOpen.Direction | YDirection [get, set] |
Returns or sets the y axis, which can be any vector not parallel to the x axis More... | |
unsafe NXOpen.GeometricUtilities.AlongPathPattern.YDirectionOptions | YDirectionOption [get, set] |
Returns or sets the y direction options More... | |
unsafe NXOpen.GeometricUtilities.OnPathDistancePatternSpacing | YOnPathSpacing [get] |
Returns the on path instance spacing along the y path More... | |
unsafe NXOpen.Section | YPath [get, set] |
Returns or sets the y path, which can be any continuous section More... | |
unsafe NXOpen.GeometricUtilities.AlongPathPattern.PathOptions | YPathOption [get, set] |
Returns or sets the y path options More... | |
unsafe NXOpen.GeometricUtilities.DistancePatternSpacing | YSpacing [get] |
Returns the instance spacing along the y axis More... | |
the AlongPath pattern definition.
Allows specification along two section pathes.
Created in NX7.5.0
unsafe bool NXOpen.GeometricUtilities.AlongPathPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the UseYDirection toggle attribute.
This function gets the UseYDirection toggle value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the on path instance spacing along the x path
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the x path
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the x path options
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y axis, which can be any vector not parallel to the x axis
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y direction options
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the on path instance spacing along the y path
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the y path, which can be any continuous section
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y path options
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the instance spacing along the y axis
Created in NX7.5.0
License requirements: None.