NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Gateway.CopyCutBuilder More...
Public Types | |
enum | Status { NoObjectsCopied, NonExportableObjects, PartExportFailed, ErrorDuringCut, AllObjectsCopied } |
Status of Copy or Cut Operation More... | |
Public Member Functions | |
unsafe NXOpen.Gateway.CopyCutBuilder.Status | GetCopyCutStatus () |
Gets the status of copy-cut operation More... | |
unsafe NXOpen.NXObject[] | GetNonExportableObjects () |
Gets all non-exportable objects More... | |
unsafe NXOpen.NXObject[] | GetObjects () |
Gets all objects to be copied or to be cut More... | |
unsafe void | SetObjects (NXOpen.NXObject[] objects) |
Sets all objects to be copied or to be cut More... | |
unsafe void | ResetInitialCopyLocation () |
Reset the initial copy location. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CanCopyAsSketch [get, set] |
Returns or sets a flag indicating whether to copy as sketch curves or not More... | |
unsafe string | DestinationFilename [get, set] |
Returns or sets the string of the filename to which to copy or cut the objects to More... | |
unsafe NXOpen.Point3d | InitialCopyLocation [get, set] |
Returns or sets the initial copy location mainly used to define default copy location of sketch objects More... | |
unsafe bool | IsCut [get, set] |
Returns or sets a flag indicating whether it is a copy or cut operation More... | |
unsafe bool | ToClipboard [get, set] |
Returns or sets a flag indicating whether copy cut to clipboard or copy cut to a file More... | |
Represents a NXOpen.Gateway.CopyCutBuilder
To create a new instance of this class, use NXOpen.ClipboardOperationsManager.CreateCopyCutBuilder
Created in NX7.5.0
Status of Copy or Cut Operation
unsafe NXOpen.Gateway.CopyCutBuilder.Status NXOpen.Gateway.CopyCutBuilder.GetCopyCutStatus | ( | ) |
Gets the status of copy-cut operation
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.Gateway.CopyCutBuilder.GetNonExportableObjects | ( | ) |
Gets all non-exportable objects
Created in NX7.5.0
License requirements: None.
unsafe NXOpen.NXObject [] NXOpen.Gateway.CopyCutBuilder.GetObjects | ( | ) |
Gets all objects to be copied or to be cut
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Gateway.CopyCutBuilder.ResetInitialCopyLocation | ( | ) |
Reset the initial copy location.
After this previously set initial copy location will not be used
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.Gateway.CopyCutBuilder.SetObjects | ( | NXOpen.NXObject[] | objects | ) |
Sets all objects to be copied or to be cut
Created in NX7.5.0
License requirements: None.
objects | All the objects to be copied or to be cut |
|
getset |
Returns or sets a flag indicating whether to copy as sketch curves or not
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the string of the filename to which to copy or cut the objects to
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the initial copy location mainly used to define default copy location of sketch objects
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag indicating whether it is a copy or cut operation
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets a flag indicating whether copy cut to clipboard or copy cut to a file
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.