NXOpen .NET Reference
12.0.0
|
Represents operations which can be done on bookmark files. More...
Public Member Functions | |
unsafe void | SaveWithDescription (string pathName, NXOpen.BasePart.BookmarkOption bookmarkOption, string description) |
Creates a bookmark file including a description. More... | |
unsafe string | Rename (string oldPathName, string newFileName, bool okToOverwriteExistingFile) |
Renames an existing bookmark file. More... | |
unsafe void | SetDescription (string pathName, string description) |
Changes the description of an existing bookmark file. More... | |
unsafe void | Delete (string pathName) |
Deletes an existing bookmark file. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents operations which can be done on bookmark files.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX10.0.0
unsafe void NXOpen.Gateway.BookmarkFile.Delete | ( | string | pathName | ) |
Deletes an existing bookmark file.
Created in NX10.0.0
License requirements: None.
pathName | Full path name of existing bookmark file to delete |
unsafe string NXOpen.Gateway.BookmarkFile.Rename | ( | string | oldPathName, |
string | newFileName, | ||
bool | okToOverwriteExistingFile | ||
) |
Renames an existing bookmark file.
Created in NX10.0.0
License requirements: None.
oldPathName | Full path name of existing bookmark file. |
newFileName | New name to assign to the bookmark file. This will replace the basic name in the oldPathname. |
okToOverwriteExistingFile | Is it okay to overwrite an existing file with the same name as oldPathName plus newFileName? |
unsafe void NXOpen.Gateway.BookmarkFile.SaveWithDescription | ( | string | pathName, |
NXOpen.BasePart.BookmarkOption | bookmarkOption, | ||
string | description | ||
) |
Creates a bookmark file including a description.
See NXOpen.BasePart.BookmarkOption for an explanation of the options which are not supported in batch mode. Also in batch mode, the description is not written to the bookmark file.
Created in NX10.0.0
License requirements: None.
pathName | Full path name of bookmark file. |
bookmarkOption | See definitions of NXOpen.BasePart.BookmarkOption |
description | A text string to be stored in the bookmark file |
unsafe void NXOpen.Gateway.BookmarkFile.SetDescription | ( | string | pathName, |
string | description | ||
) |
Changes the description of an existing bookmark file.
Otherwise the bookmark file is unchanged.
Created in NX10.0.0
License requirements: None.
pathName | Full path name of an existing bookmark file. |
description | A text string to replace the current description in the bookmark file |
|
get |
Returns the tag of this object.