NXOpen .NET Reference
12.0.0
|
This is the NXOpen.Gateway.BaseExplicitOrderBuilder for the explicit order More...
Public Member Functions | |
unsafe void | Save (string[] orderList, string saveName) |
Saves an explicit order defined by the user More... | |
unsafe string[] | Paste (int pastePoint, string[] selectedEntries, string[] currentOrder) |
Pastes the rows that have been previously selected using the cut operation More... | |
unsafe string[] | Delete (string[] selectedEntries, string[] currentOrder, int numOfRemainingEntries) |
Deletes the saved order/orders that has/have been selected by the user from the list of saved orders More... | |
unsafe void | Clear () |
Clears the current order and restores it to the default order More... | |
unsafe string[] | DownArrow (string[] selectedEntries, string[] currentOrder) |
Moves down the row/rows selected by the user in the lists More... | |
unsafe string[] | UpArrow (string[] selectedEntries, string[] currentOrder) |
Moves up the row/rows selected by the user in the lists More... | |
unsafe void | SaveAsTextFile (string savedOrderName, string saveFileName, bool overwriteFile) |
Saves the selected saved order in the form of a text file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SaveName [get, set] |
Returns or sets the save name More... | |
This is the NXOpen.Gateway.BaseExplicitOrderBuilder for the explicit order
This is an abstract class, and cannot be instantiated.
Created in NX9.0.0
unsafe void NXOpen.Gateway.BaseExplicitOrderBuilder.Clear | ( | ) |
Clears the current order and restores it to the default order
Created in NX9.0.0
License requirements: None.
unsafe string [] NXOpen.Gateway.BaseExplicitOrderBuilder.Delete | ( | string[] | selectedEntries, |
string[] | currentOrder, | ||
int | numOfRemainingEntries | ||
) |
Deletes the saved order/orders that has/have been selected by the user from the list of saved orders
Created in NX9.0.0
License requirements: None.
selectedEntries | |
currentOrder | |
numOfRemainingEntries |
unsafe string [] NXOpen.Gateway.BaseExplicitOrderBuilder.DownArrow | ( | string[] | selectedEntries, |
string[] | currentOrder | ||
) |
Moves down the row/rows selected by the user in the lists
Created in NX9.0.0
License requirements: None.
selectedEntries | |
currentOrder |
unsafe string [] NXOpen.Gateway.BaseExplicitOrderBuilder.Paste | ( | int | pastePoint, |
string[] | selectedEntries, | ||
string[] | currentOrder | ||
) |
Pastes the rows that have been previously selected using the cut operation
Created in NX9.0.0
License requirements: None.
pastePoint | |
selectedEntries | |
currentOrder |
unsafe void NXOpen.Gateway.BaseExplicitOrderBuilder.Save | ( | string[] | orderList, |
string | saveName | ||
) |
Saves an explicit order defined by the user
Created in NX9.0.0
License requirements: None.
orderList | |
saveName |
unsafe void NXOpen.Gateway.BaseExplicitOrderBuilder.SaveAsTextFile | ( | string | savedOrderName, |
string | saveFileName, | ||
bool | overwriteFile | ||
) |
Saves the selected saved order in the form of a text file
Created in NX9.0.0
License requirements: None.
savedOrderName | |
saveFileName | |
overwriteFile |
unsafe string [] NXOpen.Gateway.BaseExplicitOrderBuilder.UpArrow | ( | string[] | selectedEntries, |
string[] | currentOrder | ||
) |
Moves up the row/rows selected by the user in the lists
Created in NX9.0.0
License requirements: None.
selectedEntries | |
currentOrder |
|
getset |
Returns or sets the save name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.