NXOpen .NET Reference
12.0.0
|
Defines a discrepancy object which contains information about a specific difference between the formboard drawing and the 3D harness model. More...
Public Types | |
enum | Type { Unknown, Missing, Extra, Modified } |
The general type of the discrepancy. More... | |
enum | ObjectType { Unknown, Rcp, Segment, Clip, Component, Harness, Wire, Cable, Shield, Connector, Device, Overstock, Fillerstock, FittingOverstock } |
Specifies the type of objects involved in the discrepancy. More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the memory associated with this object. More... | |
Properties | |
unsafe string | Description [get] |
Returns the description string of the discrepancy. More... | |
unsafe NXOpen.Formboard.UpdateDiscrepancy.ObjectType | DiscrepancyObjectType [get] |
Returns the type of object referenced by the discrepancy. More... | |
unsafe NXOpen.Formboard.UpdateDiscrepancy.Type | DiscrepancyType [get] |
Returns the general type of the discrepancy. More... | |
unsafe NXOpen.NXObject | FormboardObject [get] |
Returns the object in the 2D formboard referenced by the discrepancy. More... | |
unsafe NXOpen.NXObject | HarnessObject [get] |
Returns the object in the 3D harness referenced by the discrepancy. More... | |
Defines a discrepancy object which contains information about a specific difference between the formboard drawing and the 3D harness model.
Created in NX7.5.0
Specifies the type of objects involved in the discrepancy.
|
protected |
Frees the memory associated with this object.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the description string of the discrepancy.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the type of object referenced by the discrepancy.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the general type of the discrepancy.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the object in the 2D formboard referenced by the discrepancy.
This may be a null reference (Nothing in Visual Basic) depending on the type of the discrepancy.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the object in the 3D harness referenced by the discrepancy.
This may be a null reference (Nothing in Visual Basic) depending on the type of the discrepancy.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")