NXOpen .NET Reference
12.0.0
|
Builder for flip component operation used in formboard. More...
Public Types | |
enum | AxisType { PathLocations, Custom } |
Enum for the selection of axis type for flipping formboard component More... | |
Public Member Functions | |
unsafe void | StartDrag () |
Starts the drag operation of selected object. More... | |
unsafe void | StopDrag () |
Stop the drag operation of selected object. More... | |
unsafe void | InitializeFromComponent () |
Initializes or resets ( start or stop ) drag operation based on the component selected for flipping operation. More... | |
unsafe void | FlipComponent () |
Flips the selected formboard component by rotation angle about selected axis. More... | |
unsafe NXOpen.NXObject[] | CreateDatumAxis () |
Creates datums axis at locations where selected formboard component is connected to path. More... | |
unsafe void | SetRotationAngle (double angle) |
Set the angle to rotate the component. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Formboard.FlipComponentBuilder.AxisType | AxisTypeEnum [get, set] |
Returns or sets the user selected NXOpen.Formboard.FlipComponentBuilder.AxisType method More... | |
unsafe NXOpen.SelectNXObject | CompSel [get] |
Returns the formboard component selected by user for flipping operation More... | |
unsafe NXOpen.Axis | CustomAxis [get, set] |
Returns or sets the custom axis which is created when NXOpen.Formboard.FlipComponentBuilder.AxisType is NXOpen.Formboard.FlipComponentBuilder.AxisType.Custom More... | |
unsafe NXOpen.SelectNXObject | PathAxisSel [get] |
Returns the axis selected by user about which selected formboard component will be flipped. More... | |
Builder for flip component operation used in formboard.
Allows user to flip the component by 180 degrees about an axis which is orthogonal to Z axis so that after flipping , the component lies in XY plane.
To create a new instance of this class, use NXOpen.Formboard.FormboardManager.CreateFlipComponentBuilder
Default values.
Property | Value |
---|---|
AxisTypeEnum |
PathLocations |
Created in NX7.5.0
unsafe NXOpen.NXObject [] NXOpen.Formboard.FlipComponentBuilder.CreateDatumAxis | ( | ) |
Creates datums axis at locations where selected formboard component is connected to path.
Created in NX4.0.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Formboard.FlipComponentBuilder.FlipComponent | ( | ) |
Flips the selected formboard component by rotation angle about selected axis.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Formboard.FlipComponentBuilder.InitializeFromComponent | ( | ) |
Initializes or resets ( start or stop ) drag operation based on the component selected for flipping operation.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Formboard.FlipComponentBuilder.SetRotationAngle | ( | double | angle | ) |
Set the angle to rotate the component.
Created in NX7.5.3
License requirements: routing_harness ("Routing Harness")
angle | Rotation angle |
unsafe void NXOpen.Formboard.FlipComponentBuilder.StartDrag | ( | ) |
Starts the drag operation of selected object.
Does nothing if drag has already been started.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Formboard.FlipComponentBuilder.StopDrag | ( | ) |
Stop the drag operation of selected object.
Does nothing if drag has not been started.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the user selected NXOpen.Formboard.FlipComponentBuilder.AxisType method
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the formboard component selected by user for flipping operation
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the custom axis which is created when NXOpen.Formboard.FlipComponentBuilder.AxisType is NXOpen.Formboard.FlipComponentBuilder.AxisType.Custom
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the axis selected by user about which selected formboard component will be flipped.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")