NXOpen .NET Reference
12.0.0
|
Builder for Face Annotation functionality used in formboard. More...
Public Types | |
enum | Types { ComponentAttribute, CgmFileSelection, PatternFileSelection } |
Enum which defines the type to import CGM/Pattern file More... | |
enum | DrwDestination { DrawingSheet, Model } |
Enum which defines where the geometry is to be placed. More... | |
Properties | |
unsafe string | CgmflBrsr [get, set] |
Returns or sets the browser which enables selection of CGM file when Formboard.FaceAnnotationBuilder.Types is Formboard.FaceAnnotationBuilder.Types.CgmFileSelection . More... | |
unsafe NXOpen.SelectNXObject | CompSel [get] |
Returns the user selected component which has a CGM_FILE or PATTERN_FILE attribute defined. More... | |
unsafe NXOpen.Formboard.FaceAnnotationBuilder.DrwDestination | DestEnum [get, set] |
Returns or sets the NXOpen.Formboard.FaceAnnotationBuilder.DrwDestination selected by user to place the geometry More... | |
unsafe NXOpen.Point | PntOrigin [get, set] |
Returns or sets the user selected point where geometry will be placed More... | |
unsafe string | StrAnnot [get, set] |
Returns or sets the string to display the name of Pattern file name selected by user. More... | |
unsafe string | StrAnnotFileName [get, set] |
Returns or sets the string to display the name of CGM name selected by user. More... | |
unsafe bool | TogBlank [get, set] |
Returns or sets the toggle which defines whether the selected component is to be blanked or not More... | |
unsafe NXOpen.Formboard.FaceAnnotationBuilder.Types | Type [get, set] |
Returns or sets the NXOpen.Formboard.FaceAnnotationBuilder.Types selected by user More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for Face Annotation functionality used in formboard.
It allows importing CGM or Pattern file geometry and placing it on a drawing sheet or model view. As a result of this a group of dumb geometry is placed such that defined origin is located at the lower left hand of the bounding box containing the group of geometry.
To create a new instance of this class, use NXOpen.Formboard.FormboardManager.CreateFaceAnnotationBuilder
Default values.
Property | Value |
---|---|
DestEnum |
DrawingSheet |
TogBlank |
0 |
Created in NX7.5.0
|
getset |
Returns or sets the browser which enables selection of CGM file when Formboard.FaceAnnotationBuilder.Types is Formboard.FaceAnnotationBuilder.Types.CgmFileSelection .
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the user selected component which has a CGM_FILE or PATTERN_FILE attribute defined.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the NXOpen.Formboard.FaceAnnotationBuilder.DrwDestination selected by user to place the geometry
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the user selected point where geometry will be placed
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the string to display the name of Pattern file name selected by user.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the string to display the name of CGM name selected by user.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the toggle which defines whether the selected component is to be blanked or not
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the NXOpen.Formboard.FaceAnnotationBuilder.Types selected by user
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")