NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.FloodFillFacetsRule that collects flood filled facets. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.IFacet seedFacet, out bool isDeselectionRule) |
Gets the data for the flood fill facets rule: NXOpen.FloodFillFacetsRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.FacetSelectionRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.FloodFillFacetsRule that collects flood filled facets.
This rule expands to add all neighboring facets of seed (and the neighbor-neighbors) until the region reaches a closed ring of already collected facets in collector. If already collected facets in collector do not form a closed ring, then the rule expands to all the facets of owning face of the seed.
Created in NX12.0.0
|
protected |
Frees the object from memory.
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.FloodFillFacetsRule.GetData | ( | out NXOpen.IFacet | seedFacet, |
out bool | isDeselectionRule | ||
) |
Gets the data for the flood fill facets rule: NXOpen.FloodFillFacetsRule
Created in NX12.0.0
License requirements: gateway ("UG GATEWAY")
seedFacet | seed facet for flood filled facet collection |
isDeselectionRule | flag to specify whether it is deselection rule or not. |